Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDL1B160-200F
Part Number
|
---|
CDL1B160-200F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock-up direction | Customized specification (port positions) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,755.18 € | 1 | Quote | 160 | 200 | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Available |
Valves | NA |
This page is CL1 Series Lock-Up Cylinder, Double Acting, Single Rod, part number CDL1B160-200F.
You can find the detail information about specifications and dimensions on part number CDL1B160-200F.
Configure
Basic Attributes
Operating Pressure(MPa)
Specifications
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Tube Material
Custom-made Specifications
Lock-up direction
Customized specification (port positions)
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDL1B100-150F |
CDL1B100-200B |
CDL1B100-200F |
CDL1B160-250F |
CDL1B160-300B |
CDL1B160-300F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock-up direction | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
909.77 € | 1 | 26 Days | 100 | 150 | -10~70 | 0.08~1.0 | With cushions on both sides | - | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
934.31 € | 1 | 26 Days | 100 | 200 | -10~70 | 0.08~1.0 | With cushions on both sides | - | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None | ||
934.29 € | 1 | 26 Days | 100 | 200 | -10~70 | 0.08~1.0 | With cushions on both sides | - | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
2,793.81 € | 1 | Quote | 160 | 250 | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
2,832.39 € | 1 | Quote | 160 | 300 | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None | ||
2,832.44 € | 1 | Quote | 160 | 300 | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None |