Cylinder With Lock, Double Acting, Single Rod CNA2 Series (Part Numbers - CAD Download)

Cylinder With Lock, Double Acting, Single Rod CNA2 Series
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.

(i)Remark

  • Product pictures are representations. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CNA2T80-100-D-XC35

Part Number
CNA2T80-100-D-XC35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Bellows Tube Material Custom-made Specifications Locking Direction Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Type

936.47 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard80100With fall prevention function / With Brake / With Intermediate Stop FunctionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Center trunnion typeRcWithout auto switchNoneNoneWithout rod bootAluminum tubeWith coil scraper-NoneNone---

Loading...

  1. 1

Tech Support