Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CNA2T50TF-250-D
Part Number
|
---|
CNA2T50TF-250-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Locking Direction | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
640.11 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 250 | With fall prevention function / With Brake / With Intermediate Stop Function | Standard | -10~70 | [Provided] Available | NA | 0.08~1.0 | With cushions on both sides | - | - | Center trunnion type | G | Without auto switch | None | None | Without rod boot | Aluminum tube | None | - | None | None | - | - | - |
Loading...
This page is Cylinder With Lock, Double Acting, Single Rod CNA2 Series, part number CNA2T50TF-250-D.
You can find the detail information about specifications and dimensions on part number CNA2T50TF-250-D.
Configure
Basic Attributes
Cylinder Operation Method
Additional Function
End Locking
Operating Pressure(MPa)
Specifications
Locking Direction
Made-to-order specification (cushion valve position)
Made-to-order specification (trunnion bracket mounting location)
Type
Type
Rod Operation Method
Main Body Shape
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Valves
Cushion
Support bracket
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Bellows
Tube Material
Custom-made Specifications
Customized specification (port positions)
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDNA2B100-125-D |
CDNA2B100-130-D |
CDNA2B100-1350-D |
CNA2T63-100-D |
CNA2T63-150-D |
CNA2T63-200-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Locking Direction | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,158.37 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 125 | With Brake / With Intermediate Stop Function / With fall prevention function | Standard | -10~70 | [Provided] Available | NA | 0.08~1.0 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | None | - | None | None | - | - | - | ||
1,170.68 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 130 | With Brake / With Intermediate Stop Function / With fall prevention function | Standard | -10~70 | [Provided] Available | NA | 0.08~1.0 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | None | - | None | None | - | - | - | ||
1,835.31 € | 1 | Quote | [Double Acting] Double Acting | Single Rods | Standard | 100 | 1,350 | With Brake / With Intermediate Stop Function / With fall prevention function | Standard | -10~70 | [Provided] Available | NA | 0.08~1.0 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | None | - | None | None | - | - | - | ||
692.45 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 63 | 100 | With Brake / With Intermediate Stop Function / With fall prevention function | Standard | -10~70 | [Provided] Available | NA | 0.08~1.0 | With cushions on both sides | - | - | Center trunnion type | Rc | Without auto switch | None | None | Without rod boot | Aluminum tube | None | - | None | None | - | - | - | ||
708.10 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 63 | 150 | With Brake / With Intermediate Stop Function / With fall prevention function | Standard | -10~70 | [Provided] Available | NA | 0.08~1.0 | With cushions on both sides | - | - | Center trunnion type | Rc | Without auto switch | None | None | Without rod boot | Aluminum tube | None | - | None | None | - | - | - | ||
723.68 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 63 | 200 | With Brake / With Intermediate Stop Function / With fall prevention function | Standard | -10~70 | [Provided] Available | NA | 0.08~1.0 | With cushions on both sides | - | - | Center trunnion type | Rc | Without auto switch | None | None | Without rod boot | Aluminum tube | None | - | None | None | - | - | - |