Cylinder With Lock, Double Acting, Single Rod CNA2 Series (Part Numbers - CAD Download)

Cylinder With Lock, Double Acting, Single Rod CNA2 Series
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.

(i)Remark

  • Product pictures are representations. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CNA2L80TF-610-D

Part Number
CNA2L80TF-610-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Bellows Tube Material Custom-made Specifications Locking Direction Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Type

1,083.69 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard80610With fall prevention function / With Brake / With Intermediate Stop FunctionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Axial foot typeGWithout auto switchNoneNoneWithout rod bootAluminum tubeNone-NoneNone---

Loading...

  1. 1

This page is Cylinder With Lock, Double Acting, Single Rod CNA2 Series, part number CNA2L80TF-610-D.
You can find the detail information about specifications and dimensions on part number CNA2L80TF-610-D.

Variation of this product

Part Number
CDNA2B100-125-D
CDNA2B100-130-D
CDNA2B100-1350-D
CNA2LF100TF-175-D
CNA2LF50-600-D
CNA2T100-100-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Bellows Tube Material Custom-made Specifications Locking Direction Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Type

1,158.37 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard100125With Brake / With Intermediate Stop Function / With fall prevention functionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNoneNone-NoneNone---

1,170.68 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard100130With Brake / With Intermediate Stop Function / With fall prevention functionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNoneNone-NoneNone---

1,835.31 €

1 Quote [Double Acting] Double ActingSingle RodsStandard1001,350With Brake / With Intermediate Stop Function / With fall prevention functionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNoneNone-NoneNone---

1,200.68 €

1 Quote [Double Acting] Double ActingSingle RodsStandard100175With Brake / With Intermediate Stop Function / With fall prevention functionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Axial foot typeGWithout auto switchNoneNoneWithout rod bootIron tubeNone-NoneNone---

729.23 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50600With Brake / With Intermediate Stop Function / With fall prevention functionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Axial foot typeRcWithout auto switchNoneNoneWithout rod bootIron tubeNone-NoneNone---

1,195.19 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard100100With Brake / With Intermediate Stop Function / With fall prevention functionStandard-10~70[Provided] AvailableNA0.08~1.0With cushions on both sides--Center trunnion typeRcWithout auto switchNoneNoneWithout rod bootAluminum tubeNone-NoneNone---

Tech Support