Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDNSL125-200-D
Part Number
|
---|
CDNSL125-200-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,038.65 € | 1 | 26 Days | 125 | 200 | With fall prevention function | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Foot type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | Available | Valves | NA |
Locking Direction | Bidirectional |
This page is CNS Series Cylinder With Lock, Double Acting, Single Rod, part number CDNSL125-200-D.
You can find the detail information about specifications and dimensions on part number CDNSL125-200-D.
Configure
Basic Attributes
Operating Pressure(MPa)
Specifications
Made-to-order specification (trunnion bracket mounting location)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Cushion
Support bracket
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Bellows
Tube Material
Custom-made Specifications
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDNSB125-120-D |
CDNSB125-125-D |
CDNSB125-150-D |
CDNSL125-250-D |
CDNSL125-30-D |
CDNSL125-300-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,009.56 € | 1 | Quote | 125 | 120 | With fall prevention function | 0 to 60~ | 0.08~0.97 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | 0.5 | None | Without rod boot | Aluminum tube | None | None | - | ||
2,009.56 € | 1 | Quote | 125 | 125 | With fall prevention function | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None | - | ||
2,009.56 € | 1 | Quote | 125 | 150 | With fall prevention function | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None | - | ||
2,067.73 € | 1 | 26 Days | 125 | 250 | With fall prevention function | 0 to 60 | 0.08~0.97 | With cushions on both sides | - | - | Foot type | Rc | Without auto switch (built-in magnet) | 3 | None | Without rod boot | Aluminum tube | None | None | - | ||
1,980.44 € | 1 | Quote | 125 | 30 | With fall prevention function | 0 to 60~ | 0.08~0.97 | With cushions on both sides | - | - | Foot type | Rc | Without auto switch (built-in magnet) | 0.5 | None | Without rod boot | Aluminum tube | None | None | - | ||
2,096.85 € | 1 | Quote | 125 | 300 | With fall prevention function | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Foot type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None | - |