Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDNSD160-1200-D
Part Number
|
---|
CDNSD160-1200-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,701.85 € | 1 | Quote | 160 | 1,200 | With fall prevention function / With Intermediate Stop Function | 0~70 | - | With cushions on both sides | 0.08 to 0.97 | Built-in magnet | Double clevis type | Rc | Without auto switch | - | - | Without rod boot | Aluminum tube | None | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | Available | Valves | NA |
Locking Direction | Bidirectional |
This page is CNS Series Cylinder With Lock, Double Acting, Single Rod, part number CDNSD160-1200-D.
You can find the detail information about specifications and dimensions on part number CDNSD160-1200-D.
Configure
Basic Attributes
Additional Function
Lead Wire Length(m)
Number of Switches
Made-to-order specification (trunnion bracket mounting location)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Operating Pressure(MPa)
Specifications
Support bracket
Port thread type
Auto Switch
Bellows
Tube Material
Custom-made Specifications
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDNSB125-120-D |
CDNSB125-125-D |
CDNSB125-150-D |
CDNSD160-200-D |
CDNSD160-250-D |
CDNSD160-300-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,009.56 € | 1 | Quote | 125 | 120 | With fall prevention function | 0 to 60~ | 0.08~0.97 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | 0.5 | None | Without rod boot | Aluminum tube | None | None | - | ||
2,009.56 € | 1 | Quote | 125 | 125 | With fall prevention function | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None | - | ||
2,009.56 € | 1 | Quote | 125 | 150 | With fall prevention function | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None | - | ||
2,946.87 € | 1 | 26 Days | 160 | 200 | With fall prevention function | 0~70 | 0.08~0.97 | With cushions on both sides | - | - | Double clevis type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None | - | ||
2,984.56 € | 1 | Quote | 160 | 250 | With Intermediate Stop Function / With fall prevention function | 0~70 | - | With cushions on both sides | 0.08 to 0.97 | Built-in magnet | Double clevis type | Rc | Without auto switch | - | - | Without rod boot | Aluminum tube | None | None | - | ||
3,022.31 € | 1 | Quote | 160 | 300 | With fall prevention function | 0 to 60~ | 0.08~0.97 | With cushions on both sides | - | - | Double clevis type | Rc | Without auto switch (built-in magnet) | 3 | None | Without rod boot | Aluminum tube | None | None | - |