Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDLSB125-250
Part Number
|
---|
CDLSB125-250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,465.90 € | 1 | Quote | 125 | 250 | 0 to 60~ | 0.25~1 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Available |
Valves | NA | Pressure vessel construction code | Conforming |
This page is CLS Series Cylinder With Lock, Double Acting, Single Rod, part number CDLSB125-250.
You can find the detail information about specifications and dimensions on part number CDLSB125-250.
Configure
Basic Attributes
Operating Pressure(MPa)
Specifications
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Support bracket
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Bellows
Tube Material
Custom-made Specifications
Lock unit magnet
Lock unit auto switch
Length of lock unit auto switch lead wire
Customized specification (port positions)
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDLSB125-1000-D |
CDLSB125-125 |
CDLSB125-125-D |
CDLSB125-300 |
CDLSB125-300-D |
CDLSB125-300-XC35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,999.73 € | 1 | Quote | 125 | 1,000 | 0 to 60~ | 0.25~1 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | None | ||
2,396.48 € | 1 | 26 Days | 125 | 125 | 0 to 60~ | 0.25~1 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | None | ||
2,409.42 € | 1 | Quote | 125 | 125 | 0 to 60~ | 0.25~1 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | None | ||
2,500.60 € | 1 | Quote | 125 | 300 | 0 to 60~ | 0.25~1 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | None | ||
2,513.52 € | 1 | Quote | 125 | 300 | 0 to 60~ | 0.25~1 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | None | ||
2,586.77 € | 1 | 26 Days | 125 | 300 | 0 to 60~ | 0.25~1 | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | With coil scraper | Without magnet (without auto switch) | Without auto switch | None | None | None |