CLS Series Cylinder With Lock, Double Acting, Single Rod (Part Numbers - CAD Download)

CLS Series Cylinder With Lock, Double Acting, Single Rod
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Manual unlocking function.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
· Lock unit with short overall length.
· Stable holding force.
· Switch for lock unit.
· Can be equipped with small auto switches.
· Fail-safe structure.
· Improved maintainability.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLSL125-1200

Part Number
CLSL125-1200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Bellows Tube Material Custom-made Specifications Lock unit magnet Lock unit auto switch Length of lock unit auto switch lead wire Customized specification (port positions) Connector type

3,079.47 €

1 26 Days 1251,2000~700.25~1With cushions on both sides--Foot typeRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneNoneNone

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Intermediate Stop Function Environment, Applications Standard End Locking Available
Valves NA Pressure vessel construction code Conforming

This page is CLS Series Cylinder With Lock, Double Acting, Single Rod, part number CLSL125-1200.
You can find the detail information about specifications and dimensions on part number CLSL125-1200.

Variation of this product

Part Number
CDLSB125-1000-D
CDLSB125-125
CDLSB125-125-D
CLSL125-1400
CLSL125-150
CLSL125-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Bellows Tube Material Custom-made Specifications Lock unit magnet Lock unit auto switch Length of lock unit auto switch lead wire Customized specification (port positions) Connector type

2,999.73 €

1 68 Days 1251,0000 to 60~0.25~1With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNoneBuilt-in magnetWithout auto switchNoneNoneNone

2,396.48 €

1 26 Days 1251250 to 60~0.25~1With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNoneWithout magnet (without auto switch)Without auto switchNoneNoneNone

2,409.42 €

1 68 Days 1251250 to 60~0.25~1With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNoneBuilt-in magnetWithout auto switchNoneNoneNone

3,218.31 €

1 68 Days 1251,4000~700.25~1With cushions on both sides--Foot typeRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneNoneNone

2,350.15 €

1 68 Days 1251500~700.25~1With cushions on both sides--Foot typeRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneNoneNone

2,523.73 €

1 68 Days 1254000~700.25~1With cushions on both sides--Foot typeRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneNoneNone

Tech Support