Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RDLQA40-75M-F
Part Number
|
---|
RDLQA40-75M-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Support bracket | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Locking Direction | Bypass pipe | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
216.81 € | 1 | 26 Days | 40 | 75 | 0~70 | 0.25~1 | Both ends tapped | Rc | Male rod end | Without auto switch (built-in magnet) | None | None | Extension locking | None (emergency stop) | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | With fall prevention function | Environment, Applications | Standard | End Locking | Available |
Valves | NA |
This page is RLQ Series Compact Air Cushion Cylinder With Lock, part number RDLQA40-75M-F.
You can find the detail information about specifications and dimensions on part number RDLQA40-75M-F.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Support bracket
Port thread type
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Locking Direction
Bypass pipe
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RDLQA32-50-B |
RDLQA32-50-FL |
RDLQA32-50-FR |
RDLQA40TF-100-F |
RDLQA40TF-100-FR |
RDLQA40TF-100M-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Support bracket | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Locking Direction | Bypass pipe | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
178.23 € | 1 | 26 Days | 32 | 50 | 0~70 | 0.25~1 | Both ends tapped | Rc | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Retraction locking | None (emergency stop) | None | ||
237.42 € | 1 | 26 Days | 32 | 50 | 0~70 | 0.25~1 | Both ends tapped | Rc | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Extension locking | With bypass piping / left-side piping (drop prevention) | None | ||
237.42 € | 1 | 26 Days | 32 | 50 | 0~70 | 0.25~1 | Both ends tapped | Rc | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Extension locking | With bypass piping / right-side piping (drop prevention) | None | ||
220.71 € | 1 | 26 Days | 40 | 100 | -10~70 | 0.2~1 | Both ends tapped | G | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Extension locking | None (emergency stop) | None | ||
279.90 € | 1 | 26 Days | 40 | 100 | 0~70 | 0.25~1 | Both ends tapped | G | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Extension locking | With bypass piping / right-side piping (drop prevention) | None | ||
223.29 € | 1 | 26 Days | 40 | 100 | 0~70 | 0.25~1 | Both ends tapped | G | Male rod end | Without auto switch (built-in magnet) | None | None | Retraction locking | None (emergency stop) | None |