Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ML1C40G-1000H-E73A
Part Number
|
---|
ML1C40G-1000H-E73A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Max. Working Pressure (MPa) | Min. Working Pressure (MPa) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Connection Diameter | Number of Switches | Custom-made Specifications | End Block | Model | End Block | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,605.39 € | 1 | 26 Days | 1,000 | 40~57 | 50 | 170 | 40 | 158 | 118 | 0.1 | 0.8 | 58.8 | 19.6 | 19.6 | Rc1/4 | E73A | 0.5 | None | 2 pcs. | H | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum | Guide | Cam Follower guide type |
Operating Speed(mm/s) | 100::1000 | Operating Pressure(MPa) | 0.1 to 0.8 |
This page is Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series, part number ML1C40G-1000H-E73A.
You can find the detail information about specifications and dimensions on part number ML1C40G-1000H-E73A.
Configure
Basic Attributes
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Number of Switches
Custom-made Specifications
End Block
Model
End Block
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ML1C25G-100H |
ML1C25G-1100H-E73AL8-XB11 |
ML1C25G-200 |
ML1C40G-1000H-M5BWL |
ML1C40G-1150-XB11 |
ML1C40G-1150H-M5BWSDPC-XB11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Max. Working Pressure (MPa) | Min. Working Pressure (MPa) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Connection Diameter | Number of Switches | Custom-made Specifications | End Block | Model | End Block | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,558.00 € | 1 | 26 Days | 100 | 20~39.9 | 20 | 120 | 25 | 108 | 87 | 0.1 | 0.8 | 14.7 | 4.9 | 4.9 | Rc1/8 | Without auto switch (built-in magnet) | None | None | None | H | None | ||
2,131.24 € | 1 | 26 Days | 1,100 | 20~39.9 | 20 | 120 | 25 | 108 | 87 | 0.1 | 0.8 | 14.7 | 4.9 | 4.9 | Rc1/8 | E73A | 3 | None | With 8 months | H | Long-stroke type | ||
1,396.65 € | 1 | 26 Days | 200 | 20~39.9 | 20 | 120 | 25 | 108 | 87 | 0.1 | 0.8 | 14.7 | 4.9 | 4.9 | Rc1/8 | Without auto switch (built-in magnet) | None | None | None | None | None | ||
2,659.56 € | 1 | 26 Days | 1,000 | 40~57 | 50 | 170 | 40 | 158 | 118 | 0.1 | 0.8 | 58.8 | 19.6 | 19.6 | Rc1/4 | M5BW | 3 | None | 2 pcs. | H | None | ||
2,409.24 € | 1 | Quote | 1150 | 40~57 | 50 | 170 | 40 | 158 | 118 | 0.1 | 0.8 | 58.8 | 19.6 | 19.6 | Rc1/4 | Without auto switch (built-in magnet) | None | None | None | None | Long-stroke type | ||
2,785.32 € | 1 | 26 Days | 1150 | 40~57 | 50 | 170 | 40 | 158 | 118 | - | - | 58.8 | 19.6 | 19.6 | Rc1/4 | M5BW | 0.5 | M12 4‑pin | 2 pcs. | H | Long-stroke type |