Pencil Cylinder, Double Acting, Single Rod Type, SCPD3 Series

Pencil Cylinder, Double Acting, Single Rod Type, SCPD3 Series

Click on this image to zoom in.

Click on this image to zoom in.

It is an ultra-compact and lightweight series with a small bore (ø6 to ø16) among general cylinders.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SCPD3-00-[6,​10,​16]-[5-260/1]
SCPD3-00-[6,​10,​16]-[5-260/1]-O
SCPD3-L-00-[6,​10,​16]-[5-260/1]
SCPD3-L-00-[6,​10,​16]-[5-260/1]-O
SCPD3-L-LS-[6,​10,​16]-[5-260/1]
SCPD3-L-LS-[6,​10,​16]-[5-260/1]-O
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
With/without Switch Type of Support
1 14 Days Not IncludedBasic Shape
1 14 Days Not IncludedBasic Shape
1 19 Days IncludedBasic Shape
1 19 Days IncludedBasic Shape
1 14 Days Included1-side, Axial Foot-Side (Rod Side)
1 14 Days Included1-side, Axial Foot-Side (Rod Side)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Operating Temperature(℃) -10::60 End Locking NA Valves NA
Operating Pressure(MPa) 0.3 (Tube I.D. φ6, 10) 0.2 (φ16)::1.0

Tech Support