Compact Cylinder With Valve CVQ Series (Part Numbers - CAD Download)

Compact Cylinder With Valve CVQ Series
Valve and compact cylinder compactly integrated.
[Features]
· Saves man-hours (no need to select valve and reduces piping labor time).
· Low energy consumption (air consumption between the cylinder and the valve reduced by about 50%).
· Space saving (minimizes installation space by integrated structure).

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CVQB32-5-5MU

Part Number
CVQB32-5-5MU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Support bracket Port thread type Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Direction of Piping Lead wire electrical entry Indicator light / Surge voltage suppressor Connector type Rated Voltage
(V)
Manual operation Type

146.60 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder325StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)M5×0.8Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, with lead wire (300 mm)With light and surge voltage suppressor (non-polar type)NoneDC24Non-locking push typeCylinder

Loading...

  1. 1

This page is Compact Cylinder With Valve CVQ Series, part number CVQB32-5-5MU.
You can find the detail information about specifications and dimensions on part number CVQB32-5-5MU.

Variation of this product

Part Number
CVQB32-10-5MOB
CVQB32-10-5MOP
CVQB32-10-5MOU
CVQB32-5-5MZ
CVQB32-5-5MZP
CVQB32-50-5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Support bracket Port thread type Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Direction of Piping Lead wire electrical entry Indicator light / Surge voltage suppressor Connector type Rated Voltage
(V)
Manual operation Type

148.34 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder3210StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)M5×0.8Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, without connectorWithout light or surge voltage suppressorNoneDC24Locking slotted typeCylinder

148.34 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder-10StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)-Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneAxial directionM plug connector, without connectorWithout light or surge voltage suppressorNone24 V DCNon-locking push type-

151.95 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder-10StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)-Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, without connectorWith light and surge voltage suppressor (non-polar type)None24 V DCNon-locking push type-

144.81 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder-5StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)-Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, with lead wire (300 mm)With light and surge voltage suppressorNone24 V DCNon-locking push type-

144.81 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder-5StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)-Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneAxial directionM plug connector, with lead wire (300 mm)With light and surge voltage suppressorNone24 V DCNon-locking push type-

171.44 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder-50StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)-Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, with lead wire (300 mm)Without light or surge voltage suppressorNone24 V DCNon-locking push type-

Tech Support