Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CVQB40-40-5MOZP
Part Number
|
---|
CVQB40-40-5MOZP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | Support bracket | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Direction of Piping | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Connector type | Rated Voltage (V) | Manual operation | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179.48 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | 40 | 40 | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | M5×0.8 | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Axial direction | M plug connector, without connector | With light and surge voltage suppressor | None | DC24 | Non-locking push type | Cylinder |
Loading...
This page is Compact Cylinder With Valve CVQ Series, part number CVQB40-40-5MOZP.
You can find the detail information about specifications and dimensions on part number CVQB40-40-5MOZP.
Configure
Basic Attributes
Cylinder Operation Method
Main Body Shape
Type
Rod Operation Method
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
End Locking
Valves
Support bracket
Port thread type
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Direction of Piping
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Connector type
Rated Voltage(V)
Manual operation
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CVQB32-10-5MOB |
CVQB32-10-5MOP |
CVQB32-10-5MOU |
CVQB40-40-6MZP |
CVQB40-40M-5MOUBP |
CVQB40-45-5MOU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | Support bracket | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Direction of Piping | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Connector type | Rated Voltage (V) | Manual operation | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.34 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | 32 | 10 | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | M5×0.8 | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | Without light or surge voltage suppressor | None | DC24 | Locking slotted type | Cylinder | ||
148.34 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | - | 10 | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | - | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Axial direction | M plug connector, without connector | Without light or surge voltage suppressor | None | 24 V DC | Non-locking push type | - | ||
151.95 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | - | 10 | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | - | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | None | 24 V DC | Non-locking push type | - | ||
180.39 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | 40 | - | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | - | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Axial direction | M plug connector, with lead wire (300 mm) | With light and surge voltage suppressor | None | 12 V DC | Non-locking push type | - | ||
184.89 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | 40 | - | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | - | Male rod end | Without auto switch (built-in magnet) | None | None | Axial direction | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | None | 24 V DC | Locking slotted type | - | ||
186.56 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | 40 | 45 | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | - | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | None | 24 V DC | Non-locking push type | - |