Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CVQB32-5M-5MZ
Part Number
|
---|
CVQB32-5M-5MZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | Support bracket | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Direction of Piping | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Connector type | Rated Voltage (V) | Manual operation | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.40 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | [Block Shape] Plate Cylinder | - | 5 | Standard | Standard | -10~50 | NA | Available | 0.15~0.7 | Through-hole / both ends tapped common (standard) | - | Male rod end | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | With light and surge voltage suppressor | None | 24 V DC | Non-locking push type | - |
Loading...
Configure
Basic Attributes
Cylinder Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Port thread type
Type
Type
Rod Operation Method
Stroke: L(mm)
Additional Function
Environment, Applications
End Locking
Valves
Support bracket
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Direction of Piping
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Connector type
Rated Voltage(V)
Manual operation
Filter by CAD data type
Filter by standard shipping days
Optional Attributes