Compact Cylinder With Valve CVQ Series (Part Numbers - CAD Download)

Compact Cylinder With Valve CVQ Series
Valve and compact cylinder compactly integrated.
[Features]
· Saves man-hours (no need to select valve and reduces piping labor time).
· Low energy consumption (air consumption between the cylinder and the valve reduced by about 50%).
· Space saving (minimizes installation space by integrated structure).

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CVQB32-25-5MOU
CVQB40-25-5MOU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Support bracket Port thread type Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Direction of Piping Lead wire electrical entry Indicator light / Surge voltage suppressor Connector type Rated Voltage
(V)
Manual operation Type

157.31 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder-25StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)-Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, without connectorWith light and surge voltage suppressor (non-polar type)None24 V DCNon-locking push type-

175.94 €

1 26 Days [Double Acting] Double ActingSingle Rods[Block Shape] Plate Cylinder4025StandardStandard-10~50NAAvailable0.15~0.7Through-hole / both ends tapped common (standard)-Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, without connectorWith light and surge voltage suppressor (non-polar type)None24 V DCNon-locking push type-

Loading...

  1. 1

Tech Support