Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CVQM40-30-5M
Part Number
|
---|
CVQM40-30-5M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Direction of Piping | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Manual operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
207.85 € | 1 | 26 Days | 40 | 30 | - | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | Non-locking push type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | -10::50 |
End Locking | NA | Valves | Available | Operating Pressure(MPa) | 0.15::0.7 |
Rated Voltage(V) | 24 V DC |
This page is Compact Cylinder With Valve, Guide-Rod Type CVQM Series, part number CVQM40-30-5M.
You can find the detail information about specifications and dimensions on part number CVQM40-30-5M.
Configure
Basic Attributes
Port thread type
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Auto Switch
Lead Wire Length(m)
Number of Switches
Direction of Piping
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Manual operation
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CVQM32-10-5MU |
CVQM32-100-5M |
CVQM32-100-5MO |
CVQM40-30-5MOU |
CVQM40-40-5MOU |
CVQM40-45-5MOU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Direction of Piping | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.32 € | 1 | 26 Days | - | 10 | - | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
225.13 € | 1 | 26 Days | - | 100 | - | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | Non-locking push type | ||
224.26 € | 1 | 26 Days | - | 100 | - | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | Without light or surge voltage suppressor | Non-locking push type | ||
210.48 € | 1 | 4 Days | 40 | 30 | - | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
213.94 € | 1 | 26 Days | 40 | - | - | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
219.13 € | 1 | 26 Days | 40 | 45 | - | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type |