Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Direction of Piping | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Manual operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
256.19 € | 1 | 4 Days | 50 | 35 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
259.61 € | 1 | 26 Days | 50 | - | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
264.82 € | 1 | 26 Days | 50 | 45 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
267.39 € | 1 | 26 Days | 50 | 50 | Rc | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | Non-locking push type | ||
270.02 € | 1 | 26 Days | 50 | 50 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
273.45 € | 1 | 26 Days | 50 | 75 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
287.23 € | 1 | 26 Days | 50 | 100 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
327.73 € | 1 | 26 Days | 63 | 10 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
332.11 € | 1 | 26 Days | 63 | 15 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
336.37 € | 1 | 4 Days | 63 | 20 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
339.85 € | 1 | 26 Days | 63 | 25 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
339.81 € | 1 | 26 Days | 63 | 30 | Rc | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | Without light or surge voltage suppressor | Non-locking push type | ||
343.31 € | 1 | 26 Days | 63 | 30 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
346.74 € | 1 | 26 Days | 63 | 35 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
350.15 € | 1 | 26 Days | 63 | - | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
358.77 € | 1 | 26 Days | 63 | 45 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
364.77 € | 1 | 26 Days | 63 | 50 | Rc | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | Non-locking push type | ||
367.40 € | 1 | 4 Days | 63 | 50 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
386.39 € | 1 | 26 Days | 63 | 75 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
403.65 € | 1 | 26 Days | 63 | 100 | G | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, without connector | With light and surge voltage suppressor (non-polar type) | Non-locking push type | ||
404.53 € | 1 | 26 Days | 63 | 100 | Rc | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | With light and surge voltage suppressor (non-polar type) | Non-locking push type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | -10::50 |
End Locking | NA | Valves | Available | Operating Pressure(MPa) | 0.15::0.7 |
Rated Voltage(V) | 24 V DC |
Configure
Basic Attributes
Cylinder I.D: D(Ø)
Stroke: L(mm)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Direction of Piping
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Manual operation
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes