Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSXB16-10DC-M9BVL
Part Number
|
---|
CDQSXB16-10DC-M9BVL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Clean Series Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.52 € | 1 | 26 Days | 16 | 10 | Low Speed | - | 0.03~1.0 | With rubber bumper | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 3 | 2 | Standard (rod-end female thread) | N/A |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Valves | NA |
This page is Low Speed Cylinder, Double Acting, Single Rod, CQSX Series 10- / 11-CQSX Clean Series, part number CDQSXB16-10DC-M9BVL.
You can find the detail information about specifications and dimensions on part number CDQSXB16-10DC-M9BVL.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Cushion
Specifications
Support bracket
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Shape
Clean Series Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDQSXB16-30D |
10-CDQSXB20-20D |
10-CDQSXB20-25D |
CDQSXB16-10DCM |
CDQSXB16-10DCM-M9BVS |
CDQSXB16-10DM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Clean Series Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.81 € | 1 | 26 Days | 16 | 30 | Clean Room / Low Speed | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | ||
91.68 € | 1 | 26 Days | 20 | 20 | Clean Room / Low Speed | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | ||
94.48 € | 1 | 26 Days | 20 | 25 | Clean Room / Low Speed | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | ||
60.89 € | 1 | 26 Days | 16 | 10 | Low Speed | -10~70 | 0.03~1.0 | With rubber bumper | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | N/A | ||
101.98 € | 1 | 26 Days | 16 | 10 | Low Speed | - | 0.03~1.0 | With rubber bumper | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 0.5 | 1 | Male rod end | N/A | ||
53.85 € | 1 | 26 Days | 16 | 10 | Low Speed | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | N/A |