Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSXB20-5D
Part Number
|
---|
CDQSXB20-5D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Clean Series Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.24 € | 1 | 26 Days | 20 | 5 | Low Speed | -10~70 | 0.025~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | N/A |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Valves | NA |
This page is Low Speed Cylinder, Double Acting, Single Rod, CQSX Series 10- / 11-CQSX Clean Series, part number CDQSXB20-5D.
You can find the detail information about specifications and dimensions on part number CDQSXB20-5D.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Cushion
Specifications
Support bracket
Auto Switch
Rod Tip Shape
Clean Series Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CDQSXB16-30D |
10-CDQSXB20-20D |
10-CDQSXB20-25D |
CDQSXB20-5DM |
CDQSXB25-10D |
CDQSXB25-10DC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Clean Series Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.81 € | 1 | 26 Days | 16 | 30 | Clean Room / Low Speed | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | ||
91.68 € | 1 | 26 Days | 20 | 20 | Clean Room / Low Speed | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | ||
94.48 € | 1 | 26 Days | 20 | 25 | Clean Room / Low Speed | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | ||
56.68 € | 1 | 26 Days | 20 | 5 | Low Speed | -10~70 | 0.025~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | N/A | ||
71.34 € | 1 | 4 Days | 25 | 10 | Low Speed | -10~70 | 0.025~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | N/A | ||
78.39 € | 1 | 26 Days | 25 | 10 | Low Speed | -10~70 | 0.025~1.0 | With rubber bumper | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | N/A |