Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2XA63-100DM
Part Number
|
---|
CDQ2XA63-100DM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Clean Series Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.16 € | 1 | 26 Days | 63 | 100 | Low Speed | -10~70 | 0.01~1.0 | None | Built-in magnet | Both ends tapped | Rc | Without auto switch | - | - | Male rod end | N/A |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Valves | NA |
Connector type | None |
This page is Low Speed Cylinder, Standard Type, Double Acting, Single Rod, CQ2X Series 10- / 11-CQ2X Clean Series, part number CDQ2XA63-100DM.
You can find the detail information about specifications and dimensions on part number CDQ2XA63-100DM.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Cushion
Specifications
Support bracket
Port thread type
Auto Switch
Rod Tip Shape
Clean Series Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-CQ2XB32-5D |
CDQ2XA100-100D |
CDQ2XA32-100DCM |
CDQ2XA63-10DC |
CDQ2XA63-50D |
CDQ2XA63-50DM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Clean Series Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.85 € | 1 | 26 Days | - | 5 | Clean Room / Low Speed | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | ||
439.56 € | 1 | 26 Days | 100 | 100 | Low Speed | -10~70 | 0.01~1.0 | None | Built-in magnet | Both ends tapped | Rc | Without auto switch | - | - | Standard (rod-end female thread) | N/A | ||
164.98 € | 1 | 26 Days | - | 100 | Low Speed | -10~70 | 0.025~1.0 | With rubber bumper | Built-in magnet | Both ends tapped | Rc | Without auto switch | - | - | Male rod end | N/A | ||
193.53 € | 1 | 26 Days | 63 | 10 | Low Speed | -10~70 | 0.01~1.0 | With rubber bumper | Built-in magnet | Both ends tapped | Rc | Without auto switch | - | - | Standard (rod-end female thread) | N/A | ||
220.82 € | 1 | 26 Days | 63 | 50 | Low Speed | -10~70 | 0.01~1.0 | None | Built-in magnet | Both ends tapped | Rc | Without auto switch | - | - | Standard (rod-end female thread) | N/A | ||
225.03 € | 1 | 26 Days | 63 | 50 | Low Speed | -10~70 | 0.01~1.0 | None | Built-in magnet | Both ends tapped | Rc | Without auto switch | - | - | Male rod end | N/A |