Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHKDB50-30M
Part Number
|
---|
CHKDB50-30M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (°C) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Type of Rod end thread | Cylinder with improved water resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.40 € | 1 | 26 Days | 50 | 30 | Standard | -10~80 | Rc | N/A | Without auto switch | N/A | N/A | N/A | N/A | Male thread | N/A |
Loading...
Nominal Pressure | 10MPa | Cylinder type | Square type | Rod Motion | Double Acting Single Rod |
---|---|---|---|---|---|
Tube Material | Aluminum | Piston Material | Stainless Steel | Standard | JIS Standard |
Cushion Mechanism | No | Additional Function | No | Operating Pressure Range(MPa) | 0.3::13 |
Piston Speed(mm/sec) | 8::100 | Piston Packing Material | NBR |
This page is JIS Standard-Compliant Compact Hydraulic Cylinder CH□KD Series, part number CHKDB50-30M.
You can find the detail information about specifications and dimensions on part number CHKDB50-30M.
Configure
Basic Attributes
Type
Cylinder Nominal Size(φ)
Stroke(mm)
Support Type
Port thread type
Port position
Switch
Lead wire(m)
Number of switches
Custom-made specifications
Connector type
Type of Rod end thread
Cylinder with improved water resistance
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHDKDB100-100M |
CHDKDB100-10M |
CHDKDB100-15M |
CHKDB50-35 |
CHKDB50-35M |
CHKDB50-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (°C) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Type of Rod end thread | Cylinder with improved water resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
825.60 € | 1 | 26 Days | 100 | 100 | Standard | -10~80 | Rc | N/A | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Male thread | N/A | ||
685.27 € | 1 | 26 Days | 100 | 10 | Standard | -10~80 | Rc | N/A | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Male thread | N/A | ||
693.05 € | 1 | 26 Days | 100 | 15 | Standard | -10~80 | Rc | N/A | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Male thread | N/A | ||
224.53 € | 1 | 26 Days | 50 | 35 | Standard | -10~80 | Rc | N/A | Without auto switch | N/A | N/A | N/A | N/A | Female thread | N/A | ||
231.41 € | 1 | 26 Days | 50 | 35 | Standard | -10~80 | Rc | N/A | Without auto switch | N/A | N/A | N/A | N/A | Male thread | N/A | ||
228.69 € | 1 | 26 Days | 50 | 40 | Standard | -10~80 | Rc | N/A | Without auto switch | N/A | N/A | N/A | N/A | Female thread | N/A |