Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHSDFY63-500A-B
Part Number
|
---|
CHSDFY63-500A-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Cushion Mechanism | Operating Temperature Range (°C) | Port thread type | Switch | Lead wire (m) | Number of switches | Connector type | Rod end nut | Cushion valve position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
829.81 € | 1 | 68 Days | 63 | 500 | [Rod Side Flange] Rod Side Square Flange Style | Both Sides | -10~80 | Rc | Without auto switch | N/A | N/A | N/A | With rod end nut | Cushion valve down |
Loading...
Nominal Pressure | 10MPa | Cylinder type | Standard | Rod Motion | Double Acting Single Rod |
---|---|---|---|---|---|
Tube Material | Stainless Steel | Piston Material | Stainless Steel | Standard | ISO Standard |
Additional Function | No | Operating Pressure Range(MPa) | 0.15::12 | Piston Speed(mm/sec) | 8::300 |
Piston Packing Material | NBR | Port position | On port |
This page is ISO Standard-Compliant Hydraulic Cylinder CHSD Series, part number CHSDFY63-500A-B.
You can find the detail information about specifications and dimensions on part number CHSDFY63-500A-B.
Configure
Basic Attributes
Support Type
Type
Cylinder Nominal Size(φ)
Stroke(mm)
Cushion Mechanism
Port thread type
Switch
Lead wire(m)
Number of switches
Connector type
Rod end nut
Cushion valve position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHDSDB100-350 |
CHDSDB100TF-350A |
CHDSDB100TN-300A |
CHSDFY80-150-B |
CHSDFY80-500A-B |
CHSDFZ50-300-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Cushion Mechanism | Operating Temperature Range (°C) | Port thread type | Switch | Lead wire (m) | Number of switches | Connector type | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,292.92 € | 1 | 26 Days | 100 | 350 | Standard | Both Sides | -10~60 | Rc | Without auto switch (built-in magnet) | N/A | N/A | N/A | Without rod end nut | Cushion valve right | ||
1,309.24 € | 1 | 26 Days | 100 | 350 | Standard | Both Sides | -10~60 | GF | Without auto switch (built-in magnet) | N/A | N/A | N/A | With rod end nut | Cushion valve right | ||
1,247.32 € | 1 | 26 Days | 100 | 300 | Standard | Both Sides | -10~60 | NPT | Without auto switch (built-in magnet) | N/A | N/A | N/A | With rod end nut | Cushion valve right | ||
867.43 € | 1 | 26 Days | 80 | 150 | [Rod Side Flange] Rod Side Square Flange Style | Both Sides | -10~80 | Rc | Without auto switch | N/A | N/A | N/A | Without rod end nut | Cushion valve down | ||
1,259.83 € | 1 | 26 Days | 80 | 500 | [Rod Side Flange] Rod Side Square Flange Style | Both Sides | -10~80 | Rc | Without auto switch | N/A | N/A | N/A | With rod end nut | Cushion valve down | ||
566.83 € | 1 | 26 Days | 50 | 300 | [Head side flange] Head Side Rectangular Flange Style | Both Sides | -10~80 | Rc | Without auto switch | N/A | N/A | N/A | Without rod end nut | Cushion valve down |