ISO Standard-Compliant Hydraulic Cylinder CHSD Series (Part Numbers - CAD Download)

ISO Standard-Compliant Hydraulic Cylinder CHSD Series
[Features]
· Since the cover and the mounting bracket are integrated, disassembly and assembly are easy.
· Smaller cover cross section compared to tie-rod cylinders.
· Overall length reduced (compared to CH2 Series).

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHDSDFY40-100A-B

Part Number
CHDSDFY40-100A-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Nominal Size
(φ)
Stroke
(mm)
Support Type Cushion Mechanism Operating Temperature Range
(°C)
Port thread type Switch Lead wire
(m)
Number of switches Connector type Rod end nut Cushion valve position

358.08 €

1 26 Days 40100[Rod Side Flange] Rod Side Square Flange StyleBoth Sides-10~60RcWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve down

Loading...

  1. 1

Basic information

Nominal Pressure 10MPa Cylinder type Standard Rod Motion Double Acting Single Rod
Tube Material Stainless Steel Piston Material Stainless Steel Standard ISO Standard
Additional Function No Operating Pressure Range(MPa) 0.15::12 Piston Speed(mm/sec) 8::300
Piston Packing Material NBR Port position On port

This page is ISO Standard-Compliant Hydraulic Cylinder CHSD Series, part number CHDSDFY40-100A-B.
You can find the detail information about specifications and dimensions on part number CHDSDFY40-100A-B.

Variation of this product

Part Number
CHDSDB100-350
CHDSDB100TF-350A
CHDSDB100TN-300A
CHDSDFY40-125A-B
CHDSDFY40-130A-B
CHDSDFY40-150-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Nominal Size
(φ)
Stroke
(mm)
Support Type Cushion Mechanism Operating Temperature Range
(°C)
Port thread type Switch Lead wire
(m)
Number of switches Connector type Rod end nut Cushion valve position

1,292.92 €

1 26 Days 100350StandardBoth Sides-10~60RcWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

1,309.24 €

1 26 Days 100350StandardBoth Sides-10~60GFWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

1,247.32 €

1 26 Days 100300StandardBoth Sides-10~60NPTWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

371.82 €

1 26 Days 40125[Rod Side Flange] Rod Side Square Flange StyleBoth Sides-10~60RcWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve down

371.82 €

1 26 Days 40130[Rod Side Flange] Rod Side Square Flange StyleBoth Sides-10~60RcWithout auto switchN/AN/AN/AWith rod end nutCushion valve down

370.60 €

1 26 Days 40150[Rod Side Flange] Rod Side Square Flange StyleBoth Sides-10~60RcWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve down

Tech Support