Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHD2HFY80B-150A-G
Part Number
|
---|
CHD2HFY80B-150A-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Pressure | Cylinder Nominal Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Piston Material | Cushion Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (°C) | Port position | Switch | Lead wire (m) | Number of switches | Connector type | Bellows | Rod end nut | Cushion valve position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
945.44 € | 1 | 26 Days | 14MPa | 80 | B | 150 | [Rod Side Flange] Rod Side Rectangular Flange Style | Stainless Steel | Stainless Steel | Both Sides | 0.15~18 | -10~80 | Right of port | Without auto switch (built-in magnet) | N/A | N/A | N/A | Without bellows | With rod end nut | Cushion valve left |
Loading...
Cylinder type | Standard | Rod Motion | Double Acting Single Rod | Standard | JIS Standard |
---|---|---|---|---|---|
Additional Function | No | Piston Speed(mm/sec) | 8::300 | Piston Packing Material | NBR |
Custom-made specifications | N/A | Cylinder with improved water resistance | N/A |
This page is JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E / CH2F / CH2G / CH2H Series, part number CHD2HFY80B-150A-G.
You can find the detail information about specifications and dimensions on part number CHD2HFY80B-150A-G.
Configure
Basic Attributes
Support Type
Type
Nominal Pressure
Cylinder Nominal Size(φ)
Stroke(mm)
Tube Material
Piston Material
Cushion Mechanism
Port position
Switch
Lead wire(m)
Number of switches
Connector type
Bellows
Rod end nut
Cushion valve position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CH2EB32B-1100 |
CH2EB32B-1100A |
CH2EB32B-150 |
CHD2HFY80B-170A |
CHD2HFY80B-175A |
CHD2HFY80B-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Pressure | Cylinder Nominal Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Piston Material | Cushion Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (°C) | Port position | Switch | Lead wire (m) | Number of switches | Connector type | Bellows | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
756.76 € | 1 | 26 Days | 3.5MPa | 32 | B | 1,100 | Standard | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | ||
758.77 € | 1 | 26 Days | 3.5MPa | 32 | B | 1,100 | Standard | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | Without bellows | With rod end nut | Cushion valve right | ||
383.19 € | 1 | 26 Days | 3.5MPa | 32 | B | 150 | Standard | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | ||
998.94 € | 1 | 26 Days | 14MPa | 80 | B | 170 | [Rod Side Flange] Rod Side Rectangular Flange Style | Stainless Steel | Stainless Steel | Both Sides | 0.15~18 | -10~80 | On port | Without auto switch (built-in magnet) | N/A | N/A | N/A | Without bellows | With rod end nut | Cushion valve right | ||
998.94 € | 1 | 26 Days | 14MPa | 80 | B | 175 | [Rod Side Flange] Rod Side Rectangular Flange Style | Stainless Steel | Stainless Steel | Both Sides | 0.15~18 | -10~80 | On port | Without auto switch (built-in magnet) | N/A | N/A | N/A | Without bellows | With rod end nut | Cushion valve right | ||
981.06 € | 1 | Quote | 14MPa | 80 | B | 200 | [Rod Side Flange] Rod Side Rectangular Flange Style | Stainless Steel | Stainless Steel | Both Sides | 0.15~18 | -10~80 | On port | Without auto switch (built-in magnet) | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right |