JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E / CH2F / CH2G / CH2H Series (Part Numbers - CAD Download)

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E / CH2F / CH2G / CH2H Series
[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHD2HFY63B-200-E

Part Number
CHD2HFY63B-200-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pressure Cylinder Nominal Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushion Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(°C)
Port position Switch Lead wire
(m)
Number of switches Connector type Bellows Rod end nut Cushion valve position

649.98 €

1 26 Days 14MPa63B200[Rod Side Flange] Rod Side Rectangular Flange StyleStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AWithout bellowsWithout rod end nutCushion valve down

Loading...

  1. 1

Basic information

Cylinder type Standard Rod Motion Double Acting Single Rod Standard JIS Standard
Additional Function No Piston Speed(mm/sec) 8::300 Piston Packing Material NBR
Custom-made specifications N/A Cylinder with improved water resistance N/A

This page is JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E / CH2F / CH2G / CH2H Series, part number CHD2HFY63B-200-E.
You can find the detail information about specifications and dimensions on part number CHD2HFY63B-200-E.

Variation of this product

Part Number
CH2EB32B-1100
CH2EB32B-1100A
CH2EB32B-150
CHD2HFY63B-250
CHD2HFY63B-250A
CHD2HFY63B-300A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pressure Cylinder Nominal Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushion Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(°C)
Port position Switch Lead wire
(m)
Number of switches Connector type Bellows Rod end nut Cushion valve position

756.76 €

1 26 Days 3.5MPa32B1,100StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

758.77 €

1 26 Days 3.5MPa32B1,100StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWith rod end nutCushion valve right

383.19 €

1 26 Days 3.5MPa32B150StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

686.81 €

1 Quote 14MPa63B250[Rod Side Flange] Rod Side Rectangular Flange StyleStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AWithout bellowsWithout rod end nutCushion valve right

694.65 €

1 26 Days 14MPa63B250[Rod Side Flange] Rod Side Rectangular Flange StyleStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AWithout bellowsWith rod end nutCushion valve right

731.39 €

1 26 Days 14MPa63B300[Rod Side Flange] Rod Side Rectangular Flange StyleStainless SteelStainless SteelBoth Sides0.15~18-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AWithout bellowsWith rod end nutCushion valve right

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360