Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CH2FWB32B-150
Part Number
|
---|
CH2FWB32B-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Pressure | Cylinder Nominal Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Operating Pressure Range (MPa) | Operating Temperature Range (°C) | Port position | Switch | Lead wire (m) | Number of switches | Rod end nut | Cushion valve position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
693.10 € | 1 | 26 Days | 7MPa | 32 | B | 150 | Standard | Stainless Steel | 0.3~13.5 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right |
Loading...
Cylinder type | Standard | Rod Motion | Double Acting Dual Rod | Piston Material | Aluminum |
---|---|---|---|---|---|
Standard | JIS Standard | Cushion Mechanism | Both Sides | Additional Function | No |
Piston Speed(mm/sec) | 8::300 | Piston Packing Material | NBR |
This page is JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW / CH2FW Series, part number CH2FWB32B-150.
You can find the detail information about specifications and dimensions on part number CH2FWB32B-150.
Configure
Basic Attributes
Type
Nominal Pressure
Cylinder Nominal Size(φ)
Stroke(mm)
Support Type
Tube Material
Port position
Switch
Lead wire(m)
Number of switches
Rod end nut
Cushion valve position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CH2EWLB32B-160 |
CH2FWB32B-150A |
CH2FWB32B-30 |
CH2FWB63B-200 |
CH2FWFA100C-125 |
CH2FWFA100C-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Pressure | Cylinder Nominal Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Operating Pressure Range (MPa) | Operating Temperature Range (°C) | Port position | Switch | Lead wire (m) | Number of switches | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
661.99 € | 1 | 26 Days | 3.5MPa | 32 | B | 160 | Shaft Direction Foot | Aluminum | 0.3~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right | ||
696.89 € | 1 | 26 Days | 7MPa | 32 | B | 150 | Standard | Stainless Steel | 0.3~13.5 | -10~80 | On port | Without auto switch | N/A | N/A | With rod end nut | Cushion valve right | ||
636.21 € | 1 | 26 Days | 7MPa | 32 | B | 30 | Standard | Stainless Steel | 0.3~13.5 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right | ||
1,158.79 € | 1 | 26 Days | 7MPa | 63 | B | 200 | Standard | Stainless Steel | 0.3~13.5 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right | ||
2,217.37 € | 1 | Quote | 7MPa | 100 | C | 125 | [Rod Side Flange] Rod Side Rectangular Flange Style | Stainless Steel | 0.3~11 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right | ||
2,091.39 € | 1 | Quote | 7MPa | 100 | C | 75 | [Rod Side Flange] Rod Side Rectangular Flange Style | Stainless Steel | 0.3~11 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right |