Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RHCF40-800
Part Number
|
---|
RHCF40-800 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Customized specification (port positions) | Auto switch mounting bracket | Piston rod and rod-end nut material | Made-to-order specification (relief valve adjustment screw position) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,210.94 € | 1 | 26 Days | 40 | 800 | - | Rc | Without auto switch (built-in magnet) | None | None | Rod-end flange type | None | None | N/A | Standard (carbon steel) | N/A |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | High speed / high frequency | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.05::1.0 | Connector type | None |
This page is High Power Cylinder, RHC Series, part number RHCF40-800.
You can find the detail information about specifications and dimensions on part number RHCF40-800.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Custom-made Specifications
Customized specification (port positions)
Auto switch mounting bracket
Piston rod and rod-end nut material
Made-to-order specification (relief valve adjustment screw position)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RHCB100-1115 |
RHCB100-1200 |
RHCB100-1300 |
RHCF40-865 |
RHCF40-865-C73Z |
RHCF40-900 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Customized specification (port positions) | Auto switch mounting bracket | Piston rod and rod-end nut material | Made-to-order specification (relief valve adjustment screw position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,913.84 € | 1 | 26 Days | 100 | 1,115 | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | None | None | N/A | Standard (carbon steel) | N/A | ||
2,913.84 € | 1 | 68 Days | 100 | 1,200 | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | None | None | N/A | Standard (carbon steel) | N/A | ||
2,989.39 € | 1 | 68 Days | 100 | 1,300 | - | Rc | Without auto switch (built-in magnet) | None | None | Basic type | None | None | N/A | Standard (carbon steel) | N/A | ||
1,238.35 € | 1 | 26 Days | 40 | 865 | - | Rc | Without auto switch (built-in magnet) | None | None | Rod-end flange type | None | None | N/A | Standard (carbon steel) | N/A | ||
1,289.69 € | 1 | 26 Days | 40 | 865 | - | Rc | C73 | 5 | 2 pcs. | Rod-end flange type | None | None | N/A | Standard (carbon steel) | N/A | ||
1,238.35 € | 1 | 26 Days | 40 | 900 | - | Rc | Without auto switch (built-in magnet) | None | None | Rod-end flange type | None | None | N/A | Standard (carbon steel) | N/A |