Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSDG40-30TL
Part Number
|
---|
RSDG40-30TL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Operating Temperature (℃) | End Locking | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Connector type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
242.73 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 40 | 30 | Standard | -10~70 | NA | Rc | Without auto switch (built-in magnet) | None | None | Basic Type | Lever type (non-adjustable) | None | None | None | N/A |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Environment, Applications | Standard |
---|---|---|---|---|---|
Valves | NA | Operating Pressure(MPa) | null::1.0 |
This page is Stopper Cylinder, Adjustable Mounting Height RSG Series, part number RSDG40-30TL.
You can find the detail information about specifications and dimensions on part number RSDG40-30TL.
Configure
Basic Attributes
Cylinder Operation Method
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
End Locking
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Metal Fitting
Rod Tip Shape
Custom-made Specifications
Customized specification (port positions)
Connector type
Auto switch mounting bracket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RSDG40-20BR |
RSDG40-20D |
RSDG40-20D-H7CL |
RSDG40-30TR |
RSDG40F-20D |
RSDG40F-20T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Operating Temperature (℃) | End Locking | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.29 € | 1 | 26 Days | [Double Acting] With Return Spring | 40 | 20 | Standard | -10~70 | NA | Rc | Without auto switch (built-in magnet) | None | None | None | Roller type | None | None | None | N/A | ||
132.95 € | 1 | 26 Days | [Double Acting] Double Acting | 40 | 20 | Standard | -10~70 | NA | Rc | Without auto switch (built-in magnet) | None | None | None | Round bar type | None | None | None | N/A | ||
219.39 € | 1 | 26 Days | [Double Acting] Double Acting | 40 | 20 | Standard | - | NA | Rc | H7C | 3 | 2 pcs. | None | Round bar type | None | None | None | N/A | ||
152.95 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 40 | 30 | Standard | -10~70 | NA | Rc | Without auto switch (built-in magnet) | None | None | None | Roller type | None | None | None | N/A | ||
141.39 € | 1 | 26 Days | [Double Acting] Double Acting | 40 | 20 | Standard | -10~70 | NA | Built-in one-touch fittings type | Without auto switch (built-in magnet) | None | None | None | Round bar type | None | None | None | N/A | ||
138.05 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 40 | 20 | Standard | -10~70 | NA | Built-in one-touch fittings type | Without auto switch (built-in magnet) | None | None | None | Round bar type | None | None | None | N/A |