Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDJ2XL10-150Z-M9N-A
Part Number
|
---|
CDJ2XL10-150Z-M9N-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.03 € | 1 | 26 Days | 10 | 150 | - | Built-in magnet | M9N | 0.5 | 2 | Rail mounting | 90° to axis | Single foot | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.06 to 0.7 | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket |
This page is Low Speed Cylinder, Double Acting: Single Rod CJ2X Series, part number CDJ2XL10-150Z-M9N-A.
You can find the detail information about specifications and dimensions on part number CDJ2XL10-150Z-M9N-A.
Configure
Basic Attributes
Connector type
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Head Cover Port Position
Type of Mount Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDJ2XB10-150Z-A |
CDJ2XB10-150Z-B |
CDJ2XB10-150Z-M9B-B |
CDJ2XL10-30Z-A |
CDJ2XL10-30Z-B |
CDJ2XL10-30Z-M9BL-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.48 € | 1 | 26 Days | 10 | 150 | -10~70 | Built-in magnet | Without auto switch | - | - | Rail mounting | 90° to axis | Basic type | - | ||
83.16 € | 1 | 26 Days | 10 | 150 | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Basic type | - | ||
140.24 € | 1 | 26 Days | 10 | 150 | - | Built-in magnet | M9B | 0.5 | 2 | Band mounting | 90° to axis | Basic type | - | ||
62.18 € | 1 | 26 Days | 10 | 30 | -10~70 | Built-in magnet | Without auto switch | - | - | Rail mounting | 90° to axis | Single foot | - | ||
58.18 € | 1 | 26 Days | 10 | 30 | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Single foot | - | ||
121.53 € | 1 | 26 Days | 10 | 30 | - | Built-in magnet | M9B | 3 | 2 | Rail mounting | 90° to axis | Single foot | - |