Manufacturer part number: CXSM6-PS
Brand: SMC
Price: 8.77 €
Delivery time: 39 Days
Bore size: 6 ø
Compatible air cylinder details: Dual-Rod Cylinder, Basic Type: Slide Bearing
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXSM6-PS
Type | Gasket | Maintenance part name | Seal kit |
---|
This page is Dual Rod Cylinder CXS Series Seal Kit, part number CXSM6-PS.
You can find the detail information about specifications and dimensions on part number CXSM6-PS.
Configure
Basic Attributes
Type
Bore size(ø)
Compatible air cylinder details
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CXSJM6-PS |
CXSL10BPS |
CXSL15APS |
CXSRL15APS |
CXSRM10-PS |
CXSRM15-PS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore size (ø) | Compatible air cylinder details |
---|---|---|---|---|---|---|
10.03 € | 1 | 98 Days | 6 | Dual-Rod Cylinder, Compact Type: Slide Bearing | ||
10.52 € | 1 | 22 Days | 10 | Dual-Rod Cylinder, Basic Type: Ball Bushing Bearing | ||
13.08 € | 1 | 98 Days | 15 | Dual-Rod Cylinder, Basic Type: Ball Bushing Bearing | ||
19.65 € | 1 | 98 Days | 15 | Dual-Rod Cylinder With Rear End Lock: Ball Bushing Bearing | ||
10.52 € | 1 | 26 Days | 10 | Dual-Rod Cylinder With Rear End Lock: Slide Bearing | ||
13.97 € | 1 | 26 Days | 15 | Dual-Rod Cylinder With Rear End Lock: Slide Bearing |