Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CJP2B6D-PS |
CJP2B6D-XB6-PS |
CJP2B6D-XC22-PS |
CJP2B10D-PS |
CJP2B10D-XB6-PS |
CJP2B16D-PS |
CJP2B16D-XB6-PS |
CJP2B16D-XC22-PS |
CJPS4-G |
CJPS6-G |
CJPS10-G |
CJPS15-G |
GR-F-005 |
GR-T-005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Maintenance part name | Weight (g) | Bore size (ø) | Compatible air cylinder details | |
---|---|---|---|---|---|---|---|---|---|
3.60 € | 1 | Quote | Gasket | Seal kit | None | 6 | Standard Form | ||
42.85 € | 1 |
Quote
Stock | Gasket | Seal kit | None | 6 | Heat-resistant cylinder (-10 to 150°C) | ||
19.55 € | 1 | Quote | Gasket | Seal kit | None | 6 | Fluoroelastomer | ||
3.89 € | 1 | Quote | Gasket | Seal kit | None | 10 | Standard Form | ||
35.13 € | 1 | Quote | Gasket | Seal kit | None | 10 | Heat-resistant cylinder (-10 to 150°C) | ||
3.89 € | 1 | Quote | Gasket | Seal kit | None | 16 | Standard Form | ||
37.27 € | 1 | Quote | Gasket | Seal kit | None | 16 | Heat-resistant cylinder (-10 to 150°C) | ||
19.55 € | 1 | Quote | Gasket | Seal kit | None | 16 | Fluoroelastomer | ||
0.15 € | 10 | Quote | Gasket | Seal kit | None | 4 | Pin Cylinder / Single Acting, Spring Return Type | ||
0.35 € | 10 | Quote | Gasket | Seal kit | None | 6 | Pin Cylinder / Single Acting, Spring Return Type | ||
0.47 € | 10 | Quote | Gasket | Seal kit | None | 10 | Pin Cylinder / Single Acting, Spring Return Type | ||
0.65 € | 10 | Quote | Gasket | Seal kit | None | 15 | Pin Cylinder / Single Acting, Spring Return Type | ||
21.74 € | 1 | 39 Days | Grease | Grease pack | 5 | None | Heat-resistant cylinder (-10 to 150°C) | ||
113.26 € | 1 | Quote | Grease | Grease pack | 5 | None | Cold-resistant cylinder |
Loading...
Configure
Stock
Basic Attributes
Type
Maintenance part name
Weight(g)
Bore size(ø)
Compatible air cylinder details
Type
Filter by standard shipping days
Optional Attributes