Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MIS32-30DA
Part Number
|
---|
MIS32-30DA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of fingers (pcs.) | Cylinder inner diameter (ø) | Port thread type | Stroke (mm) | Finger option | Stroke adjuster | Scraper | Auto switch | Lead wire length (m) | Number of auto switches | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.19 € | 1 | 26 Days | 1 | 32 | Rc | 30 | Basic type | Available | Not available | Without auto switch (built-in magnet) | N/A | N/A | N/A |
Loading...
Made-to-order specifications | N/A |
---|
This page is Escapement MIW / MIS Series, part number MIS32-30DA.
You can find the detail information about specifications and dimensions on part number MIS32-30DA.
Configure
Basic Attributes
Type
Number of fingers(pcs.)
Cylinder inner diameter(ø)
Port thread type
Stroke(mm)
Finger option
Stroke adjuster
Scraper
Auto switch
Lead wire length(m)
Number of auto switches
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MIS12-10D-M9BWL |
MIS12-10D-M9P |
MIS12-10D-M9PL |
MIS32-30DS |
MIS32-50D |
MIS32-50D-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of fingers (pcs.) | Cylinder inner diameter (ø) | Port thread type | Stroke (mm) | Finger option | Stroke adjuster | Scraper | Auto switch | Lead wire length (m) | Number of auto switches | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
265.32 € | 1 | 26 Days | 1 | 12 | M screw | 10 | Basic type | Not available | Not available | M9BW | 3 | 2 pcs. included | N/A | ||
253.98 € | 1 | 26 Days | 1 | 12 | M screw | 10 | Basic type | Not available | Not available | M9P | 0.5 | 2 pcs. included | N/A | ||
261.50 € | 1 | 26 Days | 1 | 12 | M screw | 10 | Basic type | Not available | Not available | M9P | 3 | 2 pcs. included | N/A | ||
357.56 € | 1 | 26 Days | 1 | 32 | Rc | 30 | Basic type | Not available | Available | Without auto switch (built-in magnet) | N/A | N/A | N/A | ||
334.77 € | 1 | 26 Days | 1 | 32 | Rc | 50 | Basic type | Not available | Not available | Without auto switch (built-in magnet) | N/A | N/A | N/A | ||
396.81 € | 1 | 26 Days | 1 | 32 | Rc | 50 | Basic type | Not available | Not available | M9B | 0.5 | 2 pcs. included | N/A |