Sine Rodless Cylinder, Linear Guide Type REAH Series (Part Numbers - CAD Download)

Sine Rodless Cylinder, Linear Guide Type REAH Series
Provides rapid transport of shock-sensitive workpieces.
Semiconductor wafer, liquid crystal circuit board, magnetic disk, ceramic products, glass products.
[Features]
· The integrated guide enables direct load loading.
· Centralized piping type that consolidated piping on one side of the plate.
· Can be equipped with an auto switch.
· Maximum speed of 300 mm/s or 600 mm/s can be selected.
· High load and high moment are possible by adoption of linear guide.
· Mounting flexibility is increased by providing a T-slot on the cylinder mounting surface.
· Scratches, damages, etc., on the sliding part can be prevented by attaching a top cover to the sliding part of cylinder.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

REAH20-300

Part Number
REAH20-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type Number of Switches Custom-made Specifications Model Custom-made

1,372.82 €

1 26 Days 30010~191610820[Rolling Guide] Linear guide 1 axis75.554RcWithout auto switch (built-in magnet)NoneNoneNone

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Usage Environment General Purpose Table Surface Treatment Hard Anodized Aluminum Operating Speed(mm/s) 70::300
Operating Pressure(MPa) 0.2 to 0.7 End Block None

This page is Sine Rodless Cylinder, Linear Guide Type REAH Series, part number REAH20-300.
You can find the detail information about specifications and dimensions on part number REAH20-300.

Variation of this product

Part Number
REAH10-300
REAH15-150
REAH15-200
REAH20-400
REAH20-500
REAH20-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type Number of Switches Custom-made Specifications Model Custom-made

984.03 €

1 26 Days 3001~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwWithout auto switch (built-in magnet)NoneNoneNone

1,088.53 €

1 26 Days 1505~9.2910615[Rolling Guide] Linear guide 1 axis71.546M screwWithout auto switch (built-in magnet)NoneNoneNone

1,088.53 €

1 26 Days 2005~9.2910615[Rolling Guide] Linear guide 1 axis71.546M screwWithout auto switch (built-in magnet)NoneNoneNone

1,456.39 €

1 26 Days 40010~191610820[Rolling Guide] Linear guide 1 axis75.554RcWithout auto switch (built-in magnet)NoneNoneNone

1,540.02 €

1 26 Days 50010~191610820[Rolling Guide] Linear guide 1 axis75.554RcWithout auto switch (built-in magnet)NoneNoneNone

1,623.45 €

1 26 Days 60010~191610820[Rolling Guide] Linear guide 1 axis75.554RcWithout auto switch (built-in magnet)NoneNoneNone

Tech Support