Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
REAHT32-300
Part Number
|
---|
REAHT32-300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Number of Switches | Custom-made Specifications | Model | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,781.55 € | 1 | 26 Days | 300 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum | Operating Speed(mm/s) | 70::300 |
Operating Pressure(MPa) | 0.2 to 0.7 | End Block | None |
This page is Sine Rodless Cylinder, Linear Guide Type REAH Series, part number REAHT32-300.
You can find the detail information about specifications and dimensions on part number REAHT32-300.
Configure
Basic Attributes
Cylinder Inner Diameter(Ø)
Guide
Table Size Width W(mm)
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Table Size Height H(mm)
Port Screw Type
Number of Switches
Custom-made Specifications
Model
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
REAH10-300 |
REAH15-150 |
REAH15-200 |
REAHT32-400 |
REAHT32-500 |
REAHT32-600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Number of Switches | Custom-made Specifications | Model | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
984.03 € | 1 | 26 Days | 300 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,088.53 € | 1 | 26 Days | 150 | 5~9.2 | 9 | 106 | 15 | [Rolling Guide] Linear guide 1 axis | 71.5 | 46 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,088.53 € | 1 | 26 Days | 200 | 5~9.2 | 9 | 106 | 15 | [Rolling Guide] Linear guide 1 axis | 71.5 | 46 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
2,948.63 € | 1 | 26 Days | 400 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,115.81 € | 1 | 26 Days | 500 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,282.89 € | 1 | 26 Days | 600 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None |