Sine Rodless Cylinder, Slider Type: Slide Bearing, REAS Series (Part Numbers - CAD Download)

Sine Rodless Cylinder, Slider Type: Slide Bearing, REAS Series
Provides rapid transport of shock-sensitive workpieces.
Semiconductor wafer, liquid crystal circuit board, magnetic disk, ceramic products, glass products.
[Features]
· The integrated guide enables direct load loading.
· Centralized piping type that consolidated piping on one side of the plate.
· Can be equipped with an auto switch.
· Smooth operation is possible by adoption of special slide bearings.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

REAS15-450

Part Number
REAS15-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type Number of Switches Custom-made Specifications Model Custom-made

723.10 €

1 26 Days 4505~9.2760157240M screwWithout auto switch (built-in magnet)NoneNoneNone

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Usage Environment General Purpose Table Surface Treatment Hard Anodized Aluminum Guide Guide Type of Slide Bearing
Operating Speed(mm/s) 50::300 Operating Pressure(MPa) 0.18 to 0.7 End Block None

This page is Sine Rodless Cylinder, Slider Type: Slide Bearing, REAS Series, part number REAS15-450.
You can find the detail information about specifications and dimensions on part number REAS15-450.

Variation of this product

Part Number
REAS10-250
REAS10-300
REAS15-150
REAS15-450-X324
REAS15-500
REAS15-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type Number of Switches Custom-made Specifications Model Custom-made

529.63 €

1 26 Days 2501~4.9345105834M screwWithout auto switch (built-in magnet)NoneNoneNone

540.13 €

1 26 Days 3001~4.9345105834M screwWithout auto switch (built-in magnet)NoneNoneNone

655.37 €

1 26 Days 1505~9.2760157240M screwWithout auto switch (built-in magnet)NoneNoneNone

781.29 €

1 26 Days 4505~9.2760157240M screwWithout auto switch (built-in magnet)NoneNoneLubrication-free exterior specification (with dust seal)

736.73 €

1 26 Days 5005~9.2760157240M screwWithout auto switch (built-in magnet)NoneNoneNone

760.05 €

1 26 Days 6005~9.2760157240M screwWithout auto switch (built-in magnet)NoneNoneNone

Tech Support