Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXQR8-30CS-X12
Part Number
|
---|
MXQR8-30CS-X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | End Block | Model | Custom-made | Adjuster Position at Shipping | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
587.85 € | 1 | 26 Days | 30 | 1~4.9 | 1 | 69.5 | 8 | - | 32 | 23 | 35 | M screw | Extension end: adjuster (metal stopper), retraction end: none | Without auto switch (built-in magnet) | None | None | None | Adjusting bolt long specifications (adjustable range: 25 mm) | Right side |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum | Usage Environment | General Purpose |
---|---|---|---|---|---|
Table Surface Treatment | Heat treated | Guide | Linear guide 1 axis | Operating Pressure(MPa) | 0.15 to 0.7 |
This page is Air Slide Table, Reversible, MXQR Series, part number MXQR8-30CS-X12.
You can find the detail information about specifications and dimensions on part number MXQR8-30CS-X12.
Configure
Basic Attributes
Rodless Cylinder Joint Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Table Parallelism(µm)
Port Screw Type
Adjuster Option
Number of Switches
Custom-made Specifications
End Block
Model
Custom-made
Adjuster Position at Shipping
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXQR12-100A-M9P |
MXQR12-100AS |
MXQR12-100B |
MXQR8-30J |
MXQR8-40 |
MXQR8-40-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | End Block | Model | Custom-made | Adjuster Position at Shipping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,014.69 € | 1 | 26 Days | 100 | 1~4.9 | 2 | 172 | 12 | - | 39 | 30 | 75 | M screw | Extension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper) | M9P | 0.5 | None | 2 pcs. | None | Right side | ||
901.26 € | 1 | 26 Days | 100 | 1~4.9 | 2 | 172 | 12 | Mechanically Jointed | 39 | 30 | 75 | M screw | Extension end: adjuster (rubber stopper), retraction end: none | Without auto switch (built-in magnet) | None | None | None | None | Right side | ||
1,078.92 € | 1 | 26 Days | 100 | 1~4.9 | 2 | 172 | 12 | Mechanically Jointed | 39 | 30 | 75 | M screw | Extension end: shock absorber (RB), retraction end: shock absorber (RB) | Without auto switch (built-in magnet) | None | None | None | None | Right side | ||
734.15 € | 1 | 26 Days | 30 | 1~4.9 | 1 | 69.5 | 8 | Mechanically Jointed | 32 | 23 | 35 | M screw | Extension end: shock absorber RJ, retraction end: shock absorber RJ | Without auto switch (built-in magnet) | None | None | None | None | Right side | ||
553.90 € | 1 | 26 Days | 40 | 1~4.9 | 1 | 83.5 | 8 | Mechanically Jointed | 32 | 23 | 40 | M screw | Extension end: none, retraction end: none | Without auto switch (built-in magnet) | None | None | None | None | Right side | ||
600.19 € | 1 | 26 Days | 40 | 1~4.9 | 1 | 83.5 | 8 | - | 32 | 23 | 40 | M screw | Extension end: none, retraction end: none | A93 | 3 | None | 2 pcs. | None | Right side |