Tapered Roller Bearing (1620)

Tapered Roller Bearing 1620

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 1620

Brand: TIMKEN

Price: 123.88

Delivery time: 4 Days


Technical Data:

I.D. d: - mm

O.D. D: 66.675 mm

Width B: - mm

Cage: -

EAN: 0053893104324


(i)Remark

  • The dimensions refer to the combined dimensions of the inner and outer rings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1620

Part Number
1620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

123.88 €

1 4 Days -66.675--0053893104324Outer ring (cup) only131.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Temperature range -30 to +120 °C

This page is Tapered Roller Bearing, part number 1620.
You can find the detail information about specifications and dimensions on part number 1620.

Variation of this product

Part Number
1280
1680
1780
18590
2520
2582
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

99,999.00 €

1 4 Days 22.225--Sheet steel cage0053893103174Inner ring (cone) only with roller set189.0

168.18 €

1 4 Days 33.337--Sheet steel cage0053893104485Inner ring (cone) only with roller set197.0

99,999.00 €

1 4 Days 25.4--Sheet steel cage-Inner ring (cone) only with roller set600.0

-

1 Quote 41.275--Sheet steel cage0053893196138Inner ring (cone) only with roller set205.0

36.32 €

1 4 Days ----0053893116488Outer ring (cup) only134.0

99,999.00 €

1 4 Days 31.75-23.812Sheet steel cage0053893118031Inner ring (cone) only with roller set294.0

Tech Support