Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FH990-10-500-M105
Part Number
|
---|
FH990-10-500-M105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | Structure / connection method | Companion flange | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
705.13 € | 1 | 26 Days | - | Suction filter | Petroleum series | 1 1/4B | 105 | Differential pressure display switch | With Relief valve | L type screw-in / flange dual use | N/A | N/A |
Loading...
O-ring nominal size | N/A |
---|
This page is Suction Filter With Case FH99 Series, part number FH990-10-500-M105.
You can find the detail information about specifications and dimensions on part number FH990-10-500-M105.
Configure
Basic Attributes
Type
Type
Type
Hydraulic fluid
Connection port size
Nominal filtration(μm)
Differential pressure display
Relief valve
Structure / connection method
Companion flange
Related component type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CB-55H |
CB-55H-V |
EM030-105N |
FH990-10-500-M105F |
FH990-16-410-M149 |
FH991-24-400-M105F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | Structure / connection method | Companion flange | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.50 € | 1 | Quote | Related Part | Related components | Petroleum series, water/glycol series, emulsion series | N/A | N/A | - | N/A | N/A | N/A | Differential pressure display switch | ||
128.31 € | 1 | Quote | - | Related components | Silicate ester series | N/A | N/A | - | N/A | N/A | N/A | Differential pressure display switch | ||
298.34 € | 1 | 26 Days | Related Part | Related components | Petroleum series | 3B | 105 | N/A | With Relief valve | N/A | N/A | Element | ||
854.74 € | 1 | 26 Days | - | Suction filter | Petroleum series | 1 1/4B | 105 | Differential pressure display switch | With Relief valve | L type screw-in / flange dual use | With companion flange | N/A | ||
1,021.51 € | 1 | 26 Days | - | Suction filter | Petroleum series | 2B | 149 | Differential pressure indicator | N/A | L type screw-in / flange dual use | N/A | N/A | ||
1,683.71 € | 1 | 26 Days | - | Suction filter | Petroleum series | 3B | 105 | Differential pressure indicator | With Relief valve | L type Flange | With companion flange | N/A |