Vertical Type Return Filter FHBA Series (EM801H-020N)

Vertical Type Return Filter FHBA Series EM801H-020N

Product Details:

Manufacturer part number: EM801H-020N

Brand: SMC

Price: 803.10

Delivery time: 26 Days


Technical Data:

Type: Related Part

Hydraulic fluid: Petroleum series, silicate ester series

Connection port size: 1 1/2B

Nominal filtration: 20 μm

Differential pressure display: N/A


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EM801H-020N

Part Number
EM801H-020N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve O-ring nominal size Operating pressure (max.)
(MPa)
Element Related component type

803.10 €

1 26 Days Related PartPetroleum series, silicate ester series1 1/2B20N/AN/AN/AN/AMicro-meshElement

Loading...

  1. 1

This page is Vertical Type Return Filter FHBA Series, part number EM801H-020N.
You can find the detail information about specifications and dimensions on part number EM801H-020N.

Variation of this product

Part Number
CB-59H
EM601H-020N
EM701H-020N
EP001H-010N
EP001H-020N
EP101H-010N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve O-ring nominal size Operating pressure (max.)
(MPa)
Element Related component type

122.56 €

1 98 Days Related PartPetroleum series, water/glycol series, emulsion seriesN/AN/A-N/AN/AN/AN/ADifferential pressure display switch

389.67 €

1 26 Days Related PartPetroleum series, silicate ester series3/4B20N/AN/AN/AN/AMicro-meshElement

587.44 €

1 26 Days Related PartPetroleum series, silicate ester series1 1/4B20N/AN/AN/AN/AMicro-meshElement

50.53 €

1 26 Days Related PartPetroleum series, silicate ester series3/4B10N/AN/AN/AN/APaperElement

50.53 €

1 26 Days Related PartPetroleum series, silicate ester series3/4B20N/AN/AN/AN/APaperElement

75.74 €

1 26 Days Related PartPetroleum series, silicate ester series1 1/4B10N/AN/AN/AN/APaperElement

Tech Support