Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FH150-03-410-P020B
Part Number
|
---|
FH150-03-410-P020B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | O-ring nominal size | Element | Made-to-order specifications | Bracket | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.19 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc3/8 | 20 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A |
Loading...
Relief valve | N/A |
---|
This page is Oil Filter FH150 Series, part number FH150-03-410-P020B.
You can find the detail information about specifications and dimensions on part number FH150-03-410-P020B.
Configure
Basic Attributes
Type
Type
Type
Hydraulic fluid
Connection port size
Nominal filtration(μm)
Differential pressure display
O-ring nominal size
Element
Made-to-order specifications
Bracket
Related component type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FH150-02-010-P020B |
FH150-02-410-P005B |
FH150-02-410-P010B |
FH150-03-412-P020 |
FH150-03-510-P020 |
FH150-04-010-M005BX0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | O-ring nominal size | Element | Made-to-order specifications | Bracket | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.97 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc1/4 | 20 | N/A | N/A | Paper | None (standard) | With bracket | N/A | ||
184.13 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc1/4 | 5 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A | ||
184.11 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/4 | 10 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A | ||
190.03 € | 1 | 26 Days | - | Oil filter | Silicate ester series | Rc3/8 | 20 | Differential pressure indicator | N/A | Paper | None (standard) | N/A | N/A | ||
257.74 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc3/8 | 20 | Differential pressure display switch | N/A | Paper | None (standard) | N/A | N/A | ||
596.50 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/2 | 5 | N/A | N/A | Micro-mesh | Micro-mesh element built-in product | With bracket | N/A |