Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IP8100-000-D-X14
Part Number
|
---|
IP8100-000-D-X14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Option | Pressure (MPa) | Terminal box | Pilot valve | Fork lever type fitting | Lever unit | Compensation spring | External scale plate | Position feedback signal | Air connection port | Conduit connection port | Explosion-proof structure | CE compatible | Model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
981.69 € | 1 | Quote | Electro-pneumatic rotary type | None | N/A | N/A | N/A | SX | N/A | N/A | N/A | N/A | 1/4NPT | M20 × 1.5 | ATEX Directive Category 2 Intrinsically safe explosion-proof product | CE-non-compliant product | - |
Loading...
Type | Relay Device |
---|
This page is Electro-Pneumatic Positioner IP8000 / 8100 Series (Lever Type / Rotary Type), part number IP8100-000-D-X14.
You can find the detail information about specifications and dimensions on part number IP8100-000-D-X14.
Configure
Basic Attributes
Model
Type
Type
Option
Pressure(MPa)
Terminal box
Pilot valve
Fork lever type fitting
Lever unit
Compensation spring
External scale plate
Position feedback signal
Air connection port
Conduit connection port
Explosion-proof structure
CE compatible
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IP8000-000-Q |
IP8000-000-X14 |
IP8000-000-X14-L |
IP8100-000-H-Q |
IP8100-000-Q |
IP8100-000-X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Option | Pressure (MPa) | Terminal box | Pilot valve | Fork lever type fitting | Lever unit | Compensation spring | External scale plate | Position feedback signal | Air connection port | Conduit connection port | Explosion-proof structure | CE compatible | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
924.08 € | 1 | 26 Days | Electro-pneumatic lever type | None | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Rc1/4 | G1/2 | Standard product | CE-compliant product | - | ||
970.13 € | 1 | Quote | Electro-pneumatic lever type | None | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | 1/4NPT | M20 × 1.5 | ATEX Directive Category 2 Intrinsically safe explosion-proof product | CE-non-compliant product | - | ||
1,280.27 € | 1 | Quote | Electro-pneumatic lever type | Low temperatures (-40 to 60°C) | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | 1/4NPT | M20 × 1.5 | ATEX Directive Category 2 Intrinsically safe explosion-proof product | CE-non-compliant product | - | ||
935.19 € | 1 | 4 Days | Electro-pneumatic rotary type | None | N/A | N/A | N/A | N/A | N/A | N/A | Available | N/A | Rc1/4 | G1/2 | Standard product | CE-compliant product | - | ||
924.08 € | 1 | 26 Days | Electro-pneumatic rotary type | None | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Rc1/4 | G1/2 | Standard product | CE-compliant product | - | ||
970.58 € | 1 | Quote | Electro-pneumatic rotary type | None | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | 1/4NPT | M20 × 1.5 | ATEX Directive Category 2 Intrinsically safe explosion-proof product | CE-non-compliant product | - |