Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IP5000-000T
Part Number
|
---|
IP5000-000T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connection port size | Input pressure (MPa) | Pressure (MPa) | Pilot valve | Fork lever type fitting | Lever unit | Position feedback signal | Ambient temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
494.90 € | 1 | 26 Days | Lever type | Rc1/4 | 0.02 to 0.1 (standard) | N/A | N/A | N/A | N/A | N/A | -5 to 100 (for high temperature) |
Loading...
Type | Relay Device |
---|
This page is Pneumatic-Pneumatic Positioner IP5000 / 5100 Series (Lever Type / Rotary Type), part number IP5000-000T.
You can find the detail information about specifications and dimensions on part number IP5000-000T.
Configure
Basic Attributes
Type
Type
Connection port size
Input pressure(MPa)
Pressure(MPa)
Pilot valve
Fork lever type fitting
Lever unit
Position feedback signal
Ambient temperature(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IP5000-000 |
IP5000-000L |
IP5000-010 |
IP5000-010-E |
IP5000-010LN |
IP5000-010N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Connection port size | Input pressure (MPa) | Pressure (MPa) | Pilot valve | Fork lever type fitting | Lever unit | Position feedback signal | Ambient temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
371.53 € | 1 | 26 Days | Lever type | Rc1/4 | 0.02 to 0.1 (standard) | N/A | N/A | N/A | N/A | N/A | -20 to 80 (standard) | ||
427.32 € | 1 | 26 Days | Lever type | Rc1/4 | 0.02 to 0.1 (standard) | N/A | N/A | N/A | N/A | N/A | -30 to 60 (for low temperature) | ||
371.53 € | 1 | 26 Days | Lever type | Rc1/4 | 0.02 to 0.1 (standard) | 0.2 | N/A | N/A | N/A | N/A | -20 to 80 (standard) | ||
384.90 € | 1 | 26 Days | Lever type | Rc1/4 | 0.02 to 0.1 (standard) | 0.2 | N/A | N/A | With Stroke 35 to 100 mm / lever unit | N/A | -20 to 80 (standard) | ||
427.32 € | 1 | 26 Days | Lever type | 1/4NPT | 0.02 to 0.1 (standard) | 0.2 | N/A | N/A | N/A | N/A | -30 to 60 (for low temperature) | ||
371.53 € | 1 | 26 Days | Lever type | 1/4NPT | 0.02 to 0.1 (standard) | 0.2 | N/A | N/A | N/A | N/A | -20 to 80 (standard) |