Filter for Industrial Use FGE Series (Part Numbers - CAD Download)

Filter for Industrial Use FGE Series
[Features]
· Suitable for "filtration" of medium flow rate and low pressure.
· V band type is easy to replace elements. (With cover shatter-resistant prevention mechanism)
· Applicable for a wide range of fluids.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FGELB-20-H005A-G1

Drawing

Industrial filter FGE series, drawing 01

FGES/FGEL type (V-band type)

Industrial filter FGE series, drawing 02

FGET type (Bolt tightening type)

Product Specifications

Industrial filter FGE series product specifications 01

*1) It cannot be used for gas
*2) For sintered metal elements and paper elements

Standard Table

FGES type (V-band type)

FGEL (V-band type)

FGET (Bolt tightening type)

Industrial filter FGE series, standard table 01
Industrial filter FGE series, standard table 02
Industrial filter FGE series, standard table 03
Part Number
FGELB-20-H005A-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Compressed Air Quality Filtration Level Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

3,554.74 €

1 26 Days [Standard] Industrial FilterFluid5μm[One-Touch Plumbing] One-Touch Pipe (Straight)2StandardNA[Metal] EN 1.4301 Equiv.NAPipe connection typenull~0.7[Left Direction] Left to RightFKM500FiberCottonNon asbestosG46-10-02M (liquid contact part: brass)N/A

Loading...

  1. 1

This page is Filter for Industrial Use FGE Series, part number FGELB-20-H005A-G1.
You can find the detail information about specifications and dimensions on part number FGELB-20-H005A-G1.

Variation of this product

Part Number
FGELA-10-T020A
FGELA-10-T020A-G2
FGELA-20-A
FGELB-20-M005VA
FGELB-20-T050A
FGELB-20-T100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Compressed Air Quality Filtration Level Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

2,932.30 €

1 26 Days [Standard] Industrial FilterFluid20μm[One-Touch Plumbing] One-Touch Pipe (Straight)1StandardNA[Metal] EN 1.4301 Equiv.NAPipe connection typenull~0.7[Left Direction] Left to RightFKM250FiberPolypropyleneNon asbestosN/A (with Plug)N/A

3,248.24 €

1 26 Days [Standard] Industrial FilterFluid20μm[One-Touch Plumbing] One-Touch Pipe (Straight)1StandardNA[Metal] EN 1.4301 Equiv.NAPipe connection typenull~0.7[Left Direction] Left to RightFKM250FiberPolypropyleneNon asbestosG46-10-02-SRB (liquid contact part: SUS)N/A

2,884.41 €

1 26 Days [Related Components (Auxiliary Devices)] Container single itemFluidNA[One-Touch Plumbing] One-Touch Pipe (Straight)2Standard-[Metal] EN 1.4301 Equiv.NAPipe connection typenull~0.7[Left Direction] Left to RightFKM250NoneNoneNoneN/A (with Plug)N/A

7,816.23 €

1 26 Days [Standard] Industrial FilterFluid5μm[One-Touch Plumbing] One-Touch Pipe (Straight)2StandardNA[Metal] EN 1.4301 Equiv.NAPipe connection typenull~0.7[Left Direction] Left to RightFKM500Micro-meshSUS304 / EpoxyFKMN/A (with Plug)N/A

3,438.03 €

1 26 Days [Standard] Industrial FilterFluid50µm[One-Touch Plumbing] One-Touch Pipe (Straight)2StandardNA[Metal] EN 1.4301 Equiv.NAPipe connection typenull~0.7[Left Direction] Left to RightFKM500FiberPolypropyleneNon asbestosN/A (with Plug)N/A

3,442.61 €

1 26 Days [Standard] Industrial FilterFluid100μm[One-Touch Plumbing] One-Touch Pipe (Straight)2StandardNA[Metal] EN 1.4301 Equiv.NAPipe connection typenull~0.7[Left Direction] Left to RightFKM500FiberPolypropyleneNon asbestosN/A (with Plug)N/A

Tech Support