Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FGETA-10-S001T
FGES/FGEL type (V-band type)
FGET type (Bolt tightening type)
*1) It cannot be used for gas
*2) For sintered metal elements and paper elements
Part Number
|
---|
FGETA-10-S001T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,284.44 € | 1 | 26 Days | [Standard] Industrial Filter | General Dry Air / Fluid | 1μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | 1 | Standard | NA | [Metal] EN 1.4301 Equiv. | NA | Pipe connection type | null~0.7 | [Left Direction] Left to Right | Fluororesin | 250 | Sintered metal | Stainless steel | Fluoropolymer | N/A (with Plug) | N/A |
Loading...
This page is Filter for Industrial Use FGE Series, part number FGETA-10-S001T.
You can find the detail information about specifications and dimensions on part number FGETA-10-S001T.
Configure
Basic Attributes
Type
Compressed Air Quality
Connection Type
Bowl Material
Flow Direction
Type
Filtration Level
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
O-Ring, Gasket Material
Element length
Element type
Element materials
Element seal materials
Pressure gauge accessories
Compatible Models
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FGELA-10-T020A |
FGELA-10-T020A-G2 |
FGELA-20-A |
FGETA-10-S120T |
FGETA-20-G010 |
FGETA-20-L010T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,932.30 € | 1 | 26 Days | [Standard] Industrial Filter | Fluid | 20μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | 1 | Standard | NA | [Metal] EN 1.4301 Equiv. | NA | Pipe connection type | null~0.7 | [Left Direction] Left to Right | FKM | 250 | Fiber | Polypropylene | Non asbestos | N/A (with Plug) | N/A | ||
3,248.24 € | 1 | 26 Days | [Standard] Industrial Filter | Fluid | 20μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | 1 | Standard | NA | [Metal] EN 1.4301 Equiv. | NA | Pipe connection type | null~0.7 | [Left Direction] Left to Right | FKM | 250 | Fiber | Polypropylene | Non asbestos | G46-10-02-SRB (liquid contact part: SUS) | N/A | ||
2,884.41 € | 1 | 26 Days | [Related Components (Auxiliary Devices)] Container single item | Fluid | NA | [One-Touch Plumbing] One-Touch Pipe (Straight) | 2 | Standard | - | [Metal] EN 1.4301 Equiv. | NA | Pipe connection type | null~0.7 | [Left Direction] Left to Right | FKM | 250 | None | None | None | N/A (with Plug) | N/A | ||
4,822.77 € | 1 | 26 Days | [Standard] Industrial Filter | General Dry Air / Fluid | 120μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | 1 | Standard | NA | [Metal] EN 1.4301 Equiv. | NA | Pipe connection type | null~0.7 | [Left Direction] Left to Right | Fluororesin | 250 | Sintered metal | Stainless steel | Fluoropolymer | N/A (with Plug) | N/A | ||
3,731.60 € | 1 | 26 Days | [Standard] Industrial Filter | General Dry Air / Fluid | 10μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | 2 | Standard | NA | [Metal] EN 1.4301 Equiv. | NA | Pipe connection type | null~0.7 | [Left Direction] Left to Right | Fluororesin | 250 | Fiber | Glass fiber | None | N/A (with Plug) | N/A | ||
7,678.11 € | 1 | 26 Days | [Standard] Industrial Filter | General Dry Air / Fluid | 10μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | 2 | Standard | NA | [Metal] EN 1.4301 Equiv. | NA | Pipe connection type | null~0.7 | [Left Direction] Left to Right | Fluororesin | 250 | Micro-mesh | SUS 316 | Fluoropolymer | N/A (with Plug) | N/A |