Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FGAC22D-30
Part Number
|
---|
FGAC22D-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Number of arranged elements | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18,483.74 € | 1 | Quote | [Related Components (Auxiliary Devices)] Container single item | NA | [Metal] EN 1.0038 Equiv. | 80 (3B) | 1,000 | None | None | 22 |
Loading...
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Usage Environment | Standard |
---|---|---|---|---|---|
Drain Cock | NA | Bowl Guard | NA | How to Connect | Pipe connection type |
Operating Pressure Range(MPa) | null::1 | Flow Direction | Left to Right | Element seal materials | None |
This page is Filter for Industrial Use FGA Series, part number FGAC22D-30.
You can find the detail information about specifications and dimensions on part number FGAC22D-30.
Configure
Basic Attributes
Type
Bowl Material
Type
Filtration Level
Nominal of pipe flange
Element length
Element type
Element materials
Number of arranged elements
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FGAC29C-40 |
FGAC34C-40 |
FGAS18B-40-T020 |
FGAS18C-30 |
FGAS34C-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|
21,890.20 € | 1 | Quote | [Related Components (Auxiliary Devices)] Container single item | NA | [Metal] EN 1.0038 Equiv. | 100 (4B) | 750 | None | None | 29 | ||
23,460.19 € | 1 | Quote | [Related Components (Auxiliary Devices)] Container single item | NA | [Metal] EN 1.0038 Equiv. | 100 (4B) | 750 | None | None | 34 | ||
20,606.59 € | 1 | 26 Days | [Standard] Industrial Filter | 20μm | [Metal] EN 1.4301 Equiv. | 100 (4B) | 500 | Fiber | Polypropylene | 18 | ||
20,972.00 € | 1 | Quote | [Related Components (Auxiliary Devices)] Container single item | NA | [Metal] EN 1.4301 Equiv. | 80 (3B) | 750 | None | None | 18 | ||
36,019.67 € | 1 | Quote | [Related Components (Auxiliary Devices)] Container single item | NA | [Metal] EN 1.4301 Equiv. | 100 (4B) | 750 | None | None | 34 |