Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FGFL1B-20-E100B
FGF□1□-20
FGF□3□-40
FGF□5□-50
*1) For □ part of the model number, please refer to the Model Number Notation.
*2) When replacing the (5) V-band, the (7) O-ring should be replaced at the same time.
*1) For □ part of the model number, please refer to the Model Number Notation.
*2) The legs are made of carbon steel.
*1) Conditions: Fluid = water, pressure drop 7 kPa, nominal micron rating 100 Mm
*2) Customers are responsible for confirming the compatibility of the fluid to be used.
*3) The outer surface of the container is equivalent to surface finish No.2 * . (Scratches, scrapes, blotches and uneven color may be present as long as they do not interfere with function and performance. ) * The symbol refers to surface finishing of JIS G 4305 cold rolled stainless steel sheet
*4) For the FGF□1 series, this indicates cases where the "with pressure gauge" option has been selected.
*5) The element replacement should be controlled so that the differential pressure does not exceed 0.1 MPa.
*6) Parts other than the wetted parts are made of carbon steel and painted (silver).
*7) FGF□3 and FGF□5 are made-to-order products
The element size □ should be selected (A: ø190 × L440, B: ø190 × L770) based on the amount of contaminants.
The above is for guideline purpose only, so the compatibility of fluid with product, seal and element material should be checked before operation.
The flow rate is the appropriate flow rate at a viscosity equivalent to water.
*1) FGF□3 and FGF□5 are made-to-order products
Part Number
|
---|
FGFL1B-20-E100B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Nominal of pipe flange | Pressure gauge accessories | Compatible Models | Element Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,730.99 € | 1 | Quote | [Standard] Bag Filter | Fluid | 100μm | [One-Touch Plumbing] Single-Action Pipe | 2 | Standard | NA | [Metal] Stainless Steel | NA | Pipe connection type | null~0.5 | [Left Direction] Left to Right | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
Loading...
This page is Bag Filter FGF Series, part number FGFL1B-20-E100B.
You can find the detail information about specifications and dimensions on part number FGFL1B-20-E100B.
Configure
Basic Attributes
Type
Connection Type
Bowl Material
Flow Direction
Type
Compressed Air Quality
Filtration Level
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Accessory
O-Ring, Gasket Material
Custom-made Specifications
Nominal of pipe flange
Pressure gauge accessories
Compatible Models
Element Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EJ111S-010 |
EJ111S-025 |
EJ111S-050 |
FGFL3A-40-E005-F |
FGFL3A-40-E025 |
FGFL3A-40-E025-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Nominal of pipe flange | Pressure gauge accessories | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.87 € | 1 | Quote | [Related Components (Element for Replacement)] Branch-Type Element | - | 10μm | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 | ||
94.56 € | 1 | 26 Days | [Related Components (Element for Replacement)] Branch-Type Element | - | 25μm | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 | ||
94.56 € | 1 | 26 Days | [Related Components (Element for Replacement)] Branch-Type Element | - | 50µm | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 | ||
21,718.69 € | 1 | 26 Days | [Standard] Bag Filter | Fluid | 5μm | Pipe flange | - | Standard | NA | [Metal] Stainless Steel | NA | Pipe connection type | null~0.5 | [Left Direction] Left to Right | Companion flange | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 440 | ||
21,415.24 € | 1 | 26 Days | [Standard] Bag Filter | Fluid | 25μm | Pipe flange | - | Standard | NA | [Metal] Stainless Steel | NA | Pipe connection type | null~0.5 | [Left Direction] Left to Right | None | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 440 | ||
21,731.30 € | 1 | 26 Days | [Standard] Bag Filter | Fluid | 25μm | Pipe flange | - | Standard | NA | [Metal] Stainless Steel | NA | Pipe connection type | null~0.5 | [Left Direction] Left to Right | Companion flange | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 440 |