Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FGH100-03-J002T
Part Number
|
---|
FGH100-03-J002T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Element length | Element type | Element seal materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,040.31 € | 1 | 26 Days | [Standard] High-Precision Filter for Liquids | Fluid | 2µm | [One-Touch Plumbing] Single-Action Pipe | 3/8 | Standard | NA | [Metal] EN 1.4401 Equiv. | NA | Pipe connection type | null~1 | [Left Direction] Left to Right | 117 | HEPO II | PTFE |
Loading...
This page is High-Accuracy Filter for Liquid FGH Series, part number FGH100-03-J002T.
You can find the detail information about specifications and dimensions on part number FGH100-03-J002T.
Configure
Basic Attributes
Type
Connection Type
Bowl Material
Flow Direction
Type
Compressed Air Quality
Filtration Level
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Element length
Element type
Element seal materials
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AL-53S |
AL-58S |
FGH100-03 |
FGH100-03-J013T |
FGH100-04-J002T |
FGH100-04-J006T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Element length | Element type | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.27 € | 10 | Quote | [Related Components (Auxiliary Devices)] Seal (Drain) | - | - | - | - | - | - | - | - | - | - | - | N/A | None | None | ||
22.48 € | 1 | Quote | [Related Components (Auxiliary Devices)] Gasket | - | - | - | - | - | - | - | - | - | - | - | N/A | None | None | ||
809.34 € | 1 | 26 Days | [Related Components (Auxiliary Devices)] Container single item | Fluid | NA | [One-Touch Plumbing] Single-Action Pipe | 3/8 | Standard | NA | [Metal] EN 1.4401 Equiv. | NA | Pipe connection type | null~1 | [Left Direction] Left to Right | 117 | None | None | ||
1,021.91 € | 1 | 26 Days | [Standard] High-Precision Filter for Liquids | Fluid | 13µm | [One-Touch Plumbing] Single-Action Pipe | 3/8 | Standard | NA | [Metal] EN 1.4401 Equiv. | NA | Pipe connection type | null~1 | [Left Direction] Left to Right | 117 | HEPO II | PTFE | ||
1,040.37 € | 1 | 26 Days | [Standard] High-Precision Filter for Liquids | Fluid | 2µm | [One-Touch Plumbing] Single-Action Pipe | 1/2 | Standard | NA | [Metal] EN 1.4401 Equiv. | NA | Pipe connection type | null~1 | [Left Direction] Left to Right | 117 | HEPO II | PTFE | ||
1,027.03 € | 1 | 26 Days | [Standard] High-Precision Filter for Liquids | Fluid | 6µm | [One-Touch Plumbing] Single-Action Pipe | 1/2 | Standard | NA | [Metal] EN 1.4401 Equiv. | NA | Pipe connection type | null~1 | [Left Direction] Left to Right | 117 | HEPO II | PTFE |