High-Accuracy Filter for Liquid FGH Series (Part Numbers - CAD Download)

High-Accuracy Filter for Liquid FGH Series
[Features]
· Filtration efficiency: 99% or more.
· Prevents dust generation in the housing.
· Integrity check has been conducted.
· Prevents liquid accumulation in the case.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FGH300-10-J004T

Part Number
FGH300-10-J004T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Compressed Air Quality Filtration Level Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Element length Element type Element seal materials

1,638.67 €

1 26 Days [Standard] High-Precision Filter for LiquidsFluid4µm[One-Touch Plumbing] Single-Action Pipe1StandardNA[Metal] EN 1.4401 Equiv.NAPipe connection typenull~1[Left Direction] Left to Right496HEPO IIPTFE

Loading...

  1. 1

This page is High-Accuracy Filter for Liquid FGH Series, part number FGH300-10-J004T.
You can find the detail information about specifications and dimensions on part number FGH300-10-J004T.

Variation of this product

Part Number
AL-53S
AL-58S
FGH100-03
FGH100-03-J002T
FGH100-03-J013T
FGH300-10-J006T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Compressed Air Quality Filtration Level Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Element length Element type Element seal materials

1.27 €

10 Quote [Related Components (Auxiliary Devices)] Seal (Drain)-----------N/ANoneNone

22.48 €

1 Quote [Related Components (Auxiliary Devices)] Gasket-----------N/ANoneNone

809.34 €

1 26 Days [Related Components (Auxiliary Devices)] Container single itemFluidNA[One-Touch Plumbing] Single-Action Pipe3/8StandardNA[Metal] EN 1.4401 Equiv.NAPipe connection typenull~1[Left Direction] Left to Right117NoneNone

1,040.31 €

1 26 Days [Standard] High-Precision Filter for LiquidsFluid2µm[One-Touch Plumbing] Single-Action Pipe3/8StandardNA[Metal] EN 1.4401 Equiv.NAPipe connection typenull~1[Left Direction] Left to Right117HEPO IIPTFE

1,021.91 €

1 26 Days [Standard] High-Precision Filter for LiquidsFluid13µm[One-Touch Plumbing] Single-Action Pipe3/8StandardNA[Metal] EN 1.4401 Equiv.NAPipe connection typenull~1[Left Direction] Left to Right117HEPO IIPTFE

1,980.56 €

1 26 Days [Standard] High-Precision Filter for LiquidsFluid6µm[One-Touch Plumbing] Single-Action Pipe1StandardNA[Metal] EN 1.4401 Equiv.NAPipe connection typenull~1[Left Direction] Left to Right496HEPO IIPTFE

Tech Support