Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CO1720-B0
Part Number
|
---|
CO1720-B0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Wire Dia. W (mm) | Material | Environment, Applications | O.D. D (Ø) | Material (NOK Number) | NOK Nominal Number | Hardness | Operating Temperature Range (°C) | Wire Diameter Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.63 € | 1 | Available | 10 Days | 133.02 | 2.62 | Nitrile Rubber | Mineral Oil Resistant | 138.26 | A105 | AS568-160-B | 90 | -23 to 100 | ±0.07 |
Loading...
Type | G (For Fixing) |
---|
This page is O-Ring, Formerly ARP568 AS568 Series (For Fixed And Motion), part number CO1720-B0.
You can find the detail information about specifications and dimensions on part number CO1720-B0.
Configure
Basic Attributes
Type
I.D. d(mm)
Wire Dia. W(mm)
Material
Environment, Applications
Material (NOK Number)
NOK Nominal Number
Hardness
Operating Temperature Range(°C)
Wire Diameter Tolerance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CO0353-B0 |
CO0354-B0 |
CO0355-B2 |
CO1744-B0 |
CO1762-B1 |
CO1774-B0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Wire Dia. W (mm) | Material | Environment, Applications | O.D. D (Ø) | Material (NOK Number) | NOK Nominal Number | Hardness | Operating Temperature Range (°C) | Wire Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.90 € | 1 | Available | 10 Days | 50.39 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 57.45 | A105 | AS568-226-B | 90 | -23 to 100 | ±0.10 | |
2.16 € | 1 | Available | 10 Days | 53.57 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 60.63 | A105 | AS568-227-B | 90 | -23 to 100 | ±0.10 | |
2.48 € | 1 | 10 Days | 56.74 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 63.8 | A105 | AS568-228-B | 90 | -23 to 100 | ±0.10 | ||
3.48 € | 1 | Available | 10 Days | 139.29 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 146.35 | A105 | AS568-254-B | 90 | -23 to 100 | ±0.10 | |
4.93 € | 1 | 10 Days | 142.47 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 149.53 | A105 | AS568-255-B | 90 | -23 to 100 | ±0.10 | ||
3.27 € | 1 | 10 Days | 145.64 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 152.7 | A105 | AS568-256-B | 90 | -23 to 100 | ±0.10 |