Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1400238 |
1400253 |
1400254 |
1400255 |
1400257 |
1400259 |
1400260 |
1400265 |
1400270 |
1400284 |
1421861 |
1421862 |
1421863 |
1421864 |
1421865 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. temperature (°C) | Min. temperature (°C) | Product size (length) (mm) | Accessory type (casings) | Colour | Material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.52 € | 120 | 28 Days | - | - | - | - | - | - | Yes | |||
1.52 € | 120 | 7 Days | - | - | - | - | - | - | Yes | |||
1.52 € | 120 | 7 Days | - | - | - | - | - | - | Yes | |||
1.61 € | 120 | 7 Days | - | - | - | - | - | - | Yes | |||
1.61 € | 120 | 7 Days | - | - | - | - | - | - | Yes | |||
1.61 € | 120 | 7 Days | - | - | - | - | - | - | Yes | |||
1.66 € | 110 | 7 Days | - | - | - | - | - | - | Yes | |||
1.66 € | 110 | 7 Days | - | - | - | - | - | - | Yes | |||
1.66 € | 110 | 7 Days | - | - | - | - | - | - | Yes | |||
1.50 € | 130 | 7 Days | - | - | - | - | - | - | Yes | |||
1.64 € | 120 | 7 Days | +100 | -60 | 17 | Filler plug | Red | PA | - | |||
1.65 € | 110 | 7 Days | +100 | -60 | 22 | Filler plug | Red | PA | - | |||
1.67 € | 110 | 7 Days | +100 | -60 | 30 | Filler plug | Red | PA | - | |||
1.74 € | 110 | 7 Days | +100 | -60 | 30 | Filler plug | Red | PA | - | |||
2.61 € | 70 | 7 Days | +100 | -60 | 35 | Filler plug | Red | PA | - |
Loading...
Content(pc(s)) | 10 |
---|
Configure
Basic Attributes
Max. temperature(°C)
Min. temperature(°C)
Product size (length)(mm)
Accessory type (casings)
Colour
Material
Industrial goods
Filter by standard shipping days
Optional Attributes